1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series AAG (100AF) (BW100AAG-3P060)

CIRCIT BRAEAKER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a compact new series compatible with international standards adopting the standard IEC60947-2.
·.AAG.

Part Number
BW100AAG-3P060 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)

฿ 1,816.67

฿ 1,362.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) -60

Loading...

  1. 1

Basic Information

Ampere frame 100AF Rated block capacity AC 400 V(kA) 1.5/1 Number of Poles 3
Dimension height(mm) 100 Dimension width(mm) 75 Dimension depth(mm) 84
Rated block capacity AC 230 V(kA) 5/3

Please check the type/dimensions/specifications of the part BW100AAG-3P060 in the G-TWIN Breaker BW Series AAG (100AF) series.

Products with similar specification

Part Number
BW100AAG-3P060 K
BW100AAG-3P060 W
BW100AAG-3P063
BW100AAG-3P063 K
BW100AAG-3P063 W
BW100AAG-3P075
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Current
(A)

฿ 2,633.33

1 Piece(s) 61 Day(s) -60

฿ 2,633.33

1 Piece(s) 61 Day(s) -60

฿ 1,816.67

1 Piece(s) 76 Day(s) 1063

฿ 2,633.33

1 Piece(s) 61 Day(s) -63

฿ 2,633.33

1 Piece(s) 61 Day(s) -63

฿ 1,816.67

1 Piece(s) 76 Day(s) 1075