(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V series NF-S type no-fuse breaker (general-purpose product).
[Features]
· Small, high performance, and economical no-fuse breaker.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, general-purpose product.
Type Name | NF63-SV | |||||
---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | 60 | |||||
Number of contacts | 2 | 3 | 4 | |||
Rated Insulation Voltage Ui V | 600 | |||||
Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann. 1 JIS C 8201-2-1 Ann. 2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | - | ||
500 V | 7.5/7.5 | |||||
440 V | 7.5/7.5 | |||||
415 V | 7.5/7.5 | |||||
400 V | 7.5/7.5 | |||||
380 V | 7.5/7.5 | |||||
230 V | 15/15 | |||||
DC | 250 V (Note 1) | 7.5/7.5 | ||||
GB 14048.2 (Icu/Ics) | AC | 415 V | 7.5/7.5 | |||
400 V | 7.5/7.5 | |||||
380 V | 7.5/7.5 | |||||
230 V | 15/15 | |||||
DC | 250 V | 7.5/7.5 | ||||
NK (Icu/Ics) | AC | 450 V | 7.5/7.5 | - | ||
240 V | 15/15 | - | ||||
DC | 250 V | 7.5/7.5 | - |
Note: For 13-contact products and 4-contact products, use 2 contacts.
Type Name | NF63-SVF | ||||
---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | 60 | ||||
Number of contacts | 2 | 3 | |||
Rated Insulation Voltage Ui V | 440 | ||||
Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | - | |
500 V | - | ||||
440 V | 7.5/6 | ||||
415 V | 10/8 | ||||
400 V | 10/8 | ||||
380 V | 10/8 | ||||
230 V | 15/15 | ||||
DC (Note 1) | 250 V | - | |||
125 V | 10/10 | ||||
GB 14048.2 (Icu/Ics) | AC | 415 V | 10/8 | ||
400 V | 10/8 | ||||
380 V | 10/8 | ||||
230 V | 15/15 | ||||
DC (Note 1) | 250 V | - | |||
125 V | 10/10 |
Note 1: For 3-contact products, use two contacts.
Note 1: Wires cannot be connected directly.
Part Number |
---|
NF125-SV 4P 100A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,738.00 ฿ 3,553.97 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | [100AF to 199AF] 100AF | - | 30 | 40 | 4 | 100 | Fasten With Screws | Surface type | PSE / CE / CCC | 130 | 120 | 90 |
Loading...
Format | General-Purpose Product |
---|
Please check the type/dimensions/specifications of the part NF125-SV 4P 100A in the Molded Case Circuit Breakers (MCCB) NF-SV Series series.
Part Number |
---|
NF125-SV 2P 125A |
NF125-SV 2P 60A |
NF125-SV 2P 75A |
NF125-SV 4P 125A |
NF250-SEV 3P 250A (125-250A) |
NF250-SEV 4P 125-250A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,570.00 | 1 Piece(s) | 6 Day(s) | [100AF to 199AF] 125AF | - | 30 | 40 | 2 | 125 | Fasten With Screws | Surface type | PSE / CE / CCC | 130 | 60 | 90 | ||
฿ 2,570.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | - | 30 | 40 | 2 | 60 | Fasten With Screws | Surface type | PSE / CE / CCC | 130 | 60 | 90 | ||
฿ 2,570.00 | 1 Piece(s) | Same day | [100AF to 199AF] 100AF | - | 30 | 40 | 2 | 75 | Fasten With Screws | Surface type | PSE / CE / CCC | 130 | 60 | 90 | ||
฿ 4,738.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 125AF | - | 30 | 40 | 4 | 125 | Fasten With Screws | Surface type | PSE / CE / CCC | 130 | 120 | 90 | ||
฿ 17,670.00 | 1 Piece(s) | 72 Day(s) | [200AF to 399AF] 250AF | 85 | 36 | - | 3 | 125 | Fasten With Screws | Surface type | CE / CCC | 165 | 105 | 92 | ||
฿ 23,615.00 | 1 Piece(s) | 72 Day(s) | [200AF to 399AF] 250AF | 85 | 36 | - | 4 | 125 | Fasten With Screws | Surface type | CE / CCC | 165 | 140 | 92 |
How can we improve?
How can we improve?