1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Molded Case Circuit Breakers (MCCB) NF-SV Series (Part Number)

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-SV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,728.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series NF-S type no-fuse breaker (general-purpose product).
[Features]
· Small, high performance, and economical no-fuse breaker.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, general-purpose product.

NF63-SV Specifications

Type NameNF63-SV
Rated current In
Standard ambient temperature 40°C A
60
Number of contacts234
Rated Insulation Voltage Ui V600
Rated
short
circuit
breaking
capacity
kA

 
JIS C 8201-2-1
Ann. 1
JIS C 8201-2-1
Ann. 2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V-
500 V7.5/7.5
440 V7.5/7.5
415 V7.5/7.5
400 V7.5/7.5
380 V7.5/7.5
230 V15/15
DC250 V (Note 1)7.5/7.5
GB 14048.2
(Icu/Ics)
AC415 V7.5/7.5
400 V7.5/7.5
380 V7.5/7.5
230 V15/15
DC250 V7.5/7.5
NK
(Icu/Ics)
AC450 V7.5/7.5-
240 V15/15-
DC250 V7.5/7.5-

Note: For 13-contact products and 4-contact products, use 2 contacts.

NF63-SV Dimensional Outline Drawing

Front Surface Type

Front Surface Type

Back Surface Type

Back Surface Type

Embedded Type

Embedded Type

Inserted Type

Inserted Type

NF63-SVF Specifications

Type NameNF63-SVF
Rated current In
Standard ambient temperature 40°C A
60
Number of contacts23
Rated Insulation Voltage Ui V440
Rated
short
circuit
breaking
capacity
kA

 
JIS C 8201-2-1 Ann.1
JIS C 8201-2-1 Ann.2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V-
500 V-
440 V7.5/6
415 V10/8
400 V10/8
380 V10/8
230 V15/15
DC
(Note 1)
250 V-
125 V10/10
GB 14048.2
(Icu/Ics)
AC415 V10/8
400 V10/8
380 V10/8
230 V15/15
DC
(Note 1)
250 V-
125 V10/10

Note 1: For 3-contact products, use two contacts.

NF63-SVF Dimensional Outline Drawing (Surface Type)

Front Surface Type

Note 1: Wires cannot be connected directly.

  • Note: See the catalog for details on other products.
Part Number
NF125-SV 4P 125A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 4,738.00

฿ 3,553.97

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 125AF-30404125Fasten With ScrewsSurface typePSE / CE / CCC13012090

Loading...

  1. 1
 

Basic Information

Format General-Purpose Product

Please check the type/dimensions/specifications of the part NF125-SV 4P 125A in the Molded Case Circuit Breakers (MCCB) NF-SV Series series.

Products with similar specification

Part Number
NF125-SV 2P 125A
NF125-SV 2P 60A
NF125-SV 2P 75A
NF250-SEV 3P 250A (125-250A)
NF250-SEV 4P 125-250A
NF250-SV 2P 125A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 2,570.00

1 Piece(s) 6 Day(s) [100AF to 199AF] 125AF-30402125Fasten With ScrewsSurface typePSE / CE / CCC1306090

฿ 2,570.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF-3040260Fasten With ScrewsSurface typePSE / CE / CCC1306090

฿ 2,570.00

1 Piece(s) Same day [100AF to 199AF] 100AF-3040275Fasten With ScrewsSurface typePSE / CE / CCC1306090

฿ 17,670.00

1 Piece(s) 72 Day(s) [200AF to 399AF] 250AF8536-3125Fasten With ScrewsSurface typeCE / CCC16510592

฿ 23,615.00

1 Piece(s) 72 Day(s) [200AF to 399AF] 250AF8536-4125Fasten With ScrewsSurface typeCE / CCC16514092

฿ 5,502.00

1 Piece(s) 72 Day(s) [200AF to 399AF] 225AF8536202125Fasten With ScrewsSurface typeCE / TUV / CCC16510592