Molded Case Circuit Breakers (MCCB) NF-SV Series

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
WS-V series NF-S type no-fuse breaker (general-purpose product).
[Features]
· Small, high performance, and economical no-fuse breaker.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, general-purpose product.
NF63-SV Specifications of MITSUBISHI Circuit Breakers
| Type Name Circuit Breakers | NF63-SV Circuit Breakers | |||||
|---|---|---|---|---|---|---|
| Rated current In Standard ambient temperature 40°C A | 60 | |||||
| Number of contacts | 2 | 3 | 4 | |||
| Rated Insulation Voltage Ui V | 600 | |||||
| Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann. 1 JIS C 8201-2-1 Ann. 2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | - | ||
| 500 V | 7.5/7.5 | |||||
| 440 V | 7.5/7.5 | |||||
| 415 V | 7.5/7.5 | |||||
| 400 V | 7.5/7.5 | |||||
| 380 V | 7.5/7.5 | |||||
| 230 V | 15/15 | |||||
| DC | 250 V (Note 1) | 7.5/7.5 | ||||
| GB 14048.2 (Icu/Ics) | AC | 415 V | 7.5/7.5 | |||
| 400 V | 7.5/7.5 | |||||
| 380 V | 7.5/7.5 | |||||
| 230 V | 15/15 | |||||
| DC | 250 V | 7.5/7.5 | ||||
| NK (Icu/Ics) | AC | 450 V | 7.5/7.5 | - | ||
| 240 V | 15/15 | - | ||||
| DC | 250 V | 7.5/7.5 | - | |||
Note: For 13-contact products and 4-contact products, use 2 contacts.
NF63-SV Dimensional Outline Drawing of MITSUBISHI Circuit Breakers
Front Surface Type of MITSUBISHI Circuit Breakers

Back Surface Type of MITSUBISHI Circuit Breakers

Embedded Type of MITSUBISHI Circuit Breakers

Inserted Type of MITSUBISHI Circuit Breakers

NF63-SVF Specifications of MITSUBISHI Circuit Breakers
| Type Name Circuit Breakers | NF63-SVF Circuit Breakers | ||||
|---|---|---|---|---|---|
| Rated current In Standard ambient temperature 40°C A | 60 | ||||
| Number of contacts | 2 | 3 | |||
| Rated Insulation Voltage Ui V | 440 | ||||
| Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | - | |
| 500 V | - | ||||
| 440 V | 7.5/6 | ||||
| 415 V | 10/8 | ||||
| 400 V | 10/8 | ||||
| 380 V | 10/8 | ||||
| 230 V | 15/15 | ||||
| DC (Note 1) | 250 V | - | |||
| 125 V | 10/10 | ||||
| GB 14048.2 (Icu/Ics) | AC | 415 V | 10/8 | ||
| 400 V | 10/8 | ||||
| 380 V | 10/8 | ||||
| 230 V | 15/15 | ||||
| DC (Note 1) | 250 V | - | |||
| 125 V | 10/10 | ||||
Note 1: For 3-contact products, use two contacts.
NF63-SVF Dimensional Outline Drawing (Surface Type) of MITSUBISHI Circuit Breakers

Note 1: Wires cannot be connected directly.
- Note: See the catalog for details on other products.