1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NF63-CV Single-Phase MCCB - 2/3 Contacts 60A (Part Number)

MOLDED CASE CIRCUIT BREAKER

NF63-CV Single-Phase MCCB - 2/3 Contacts 60A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series NF-N type no-fuse breaker dedicated for single-phase 3 wire circuit.
[Features]
· Detects overvoltage above a specified level, and interrupts the circuit to protect load equipment.
· Connection method: front surface type, back surface type, embedded type.
[Applications]
· No-fuse breaker dedicated for single-phase 3-wire circuits.

NF63-CV Specifications

Type NameNF63-CV
Rated current In
Standard ambient temperature 40°C (45°C for ships) A
60
Number of contacts23
Rated Insulation Voltage Ui V600
Rated
short
circuit
breaking
capacity
kA


JIS C 8201-2-1
Ann. 1
JIS C 8201-2-1
Ann. 2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V-
500 V2.5/2.5
440 V2.5/2.5
415 V2.5/2.5
400 V5/5
380 V5/5
230 V7.5/7.5
DC250 V (Note 1)2.5/2.5
GB 14048.2
(Icu/Ics)
AC415 V2.5/2.5
400 V5/5
380 V5/5
230 V7.5/7.5
DC250 V2.5/2.5
NK
(Icu/Ics)
AC450 V2.5/2.5
240 V7.5/7.5
DC250 V2.5/2.5-

Note: For 13-contact products and 4-contact products, use 2 contacts.

NF63-CV Dimensional Outline Drawing

Front Surface Type

Front Surface Type

Back Surface Type

Back Surface Type

Embedded Type

Embedded Type

Inserted Type

Inserted Type
  • Note: See the catalog for details on other products.
Part Number
NF125-CVF 3P 125A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Format

฿ 9,960.00

฿ 7,470.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 125AF30107.53125DIN/Screw retentionSurface typeCE / TUV / CCC1307590Economical Products

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NF125-CVF 3P 125A in the NF63-CV Single-Phase MCCB - 2/3 Contacts 60A series.

Products with similar specification

Part Number
NF125-CV 2P 75A
NF125-CV 3P 100A
NF125-CV 3P 125A
NF125-CVF 3P 60A
NF125-CVF 3P 75A
NF125-SV 3P 63A MB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Format

฿ 1,968.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF-107.5275Fasten With ScrewsSurface typePSE / CE / CCC1306090Economical Products

฿ 2,812.00

1 Piece(s) Same day [100AF to 199AF] 100AF-107.53100Fasten With ScrewsSurface typePSE / CE / CCC1309090Economical Products

฿ 2,812.00

1 Piece(s) Same day [100AF to 199AF] 125AF-107.53125Fasten With ScrewsSurface typeCE / CCC1309090Economical Products

฿ 6,425.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF30107.5360DIN/Screw retentionSurface typePSE / CE / TUV / CCC1307590Economical Products

฿ 6,425.00

1 Piece(s) Same day [100AF to 199AF] 100AF30107.5375Fasten With ScrewsSurface typePSE / CE / TUV / CCC1307590Economical Products

฿ 10,602.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF-30-363Fasten With ScrewsSurface typePSE / CE / CCC1309090General-Purpose Product