1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NF63-CV Single-Phase MCCB - 2/3 Contacts 60A

NF63-CV Single-Phase MCCB - 2/3 Contacts 60A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series NF-N type no-fuse breaker dedicated for single-phase 3 wire circuit.
[Features]
· Detects overvoltage above a specified level, and interrupts the circuit to protect load equipment.
· Connection method: front surface type, back surface type, embedded type.
[Applications]
· No-fuse breaker dedicated for single-phase 3-wire circuits.

NF63-CV Specifications

Type NameNF63-CV
Rated current In
Standard ambient temperature 40°C (45°C for ships) A
60
Number of contacts23
Rated Insulation Voltage Ui V600
Rated
short
circuit
breaking
capacity
kA


JIS C 8201-2-1
Ann. 1
JIS C 8201-2-1
Ann. 2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V-
500 V2.5/2.5
440 V2.5/2.5
415 V2.5/2.5
400 V5/5
380 V5/5
230 V7.5/7.5
DC250 V (Note 1)2.5/2.5
GB 14048.2
(Icu/Ics)
AC415 V2.5/2.5
400 V5/5
380 V5/5
230 V7.5/7.5
DC250 V2.5/2.5
NK
(Icu/Ics)
AC450 V2.5/2.5
240 V7.5/7.5
DC250 V2.5/2.5-

Note: For 13-contact products and 4-contact products, use 2 contacts.

NF63-CV Dimensional Outline Drawing

Front Surface Type

Front Surface Type

Back Surface Type

Back Surface Type

Embedded Type

Embedded Type

Inserted Type

Inserted Type
  • Note: See the catalog for details on other products.
Part Number
NF63-CV 2P 60ASALE
NF63-CV 3P 60ASALE
NF63-CVF 2P 60ASALE
NF63-CVF 3P 60ASALE
NF63-SVF 2P 60ASALE
NF63-SVF 3P 60ASALE
NF125-CV 2P 60ASALE
NF125-CV 2P 75ASALE
NF125-CV 2P 100ASALE
NF125-CV 2P 125ASALE
NF125-CV 3P 60ASALE
NF125-CV 3P 75ASALE
NF125-CV 3P 75A FPSALE
NF125-CV 3P 100ASALE
NF125-CV 3P 125ASALE
NF125-CVF 2P 100ASALE
NF125-CVF 3P 60ASALE
NF125-CVF 3P 75ASALE
NF125-CVF 3P 100ASALE
NF125-CVF 3P 125ASALE
NF125-SV 3P 63A MBSALE
NF125-SV 3P 90A MBSALE
NF125-SVF 2P 75ASALE
NF125-SVF 2P 100ASALE
NF125-SVF 3P 60ASALE
NF125-SVF 3P 75ASALE
NF125-SVF 3P 100ASALE
NF125-SVF 3P 125ASALE
NF250-CV 2P 125ASALE
NF250-CV 2P 150ASALE
NF250-CV 2P 175ASALE
NF250-CV 2P 200ASALE
NF250-CV 2P 225ASALE
NF250-CV 3P 125ASALE
NF250-CV 3P 150ASALE
NF250-CV 3P 175ASALE
NF250-CV 3P 200ASALE
NF250-SV 3P 200A MBSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Format

฿ 1,148.00

฿ 861.23

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day 60AF-52.5260DIN/Screw retentionSurface typePSE / CE / CCC1305090Economical Products

฿ 1,607.00

฿ 1,204.93

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day 60AF-52.5360DIN/Screw retentionSurface typePSE / CE / CCC1307590Economical Products

฿ 2,812.00

฿ 2,108.72

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day 60AF7.55-260DIN/Screw retentionSurface typePSE / CE / TUV / CCC1003690Economical Products

฿ 3,695.00

฿ 2,771.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day 60AF7.55-360DIN/Screw retentionSurface typePSE / CE / TUV / CCC1005490Economical Products

฿ 3,655.00

฿ 2,741.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 60AF1510-260DIN/Screw retentionSurface typePSE / CE / TUV / CCC1003690General-Purpose Product

฿ 5,060.00

฿ 3,795.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 60AF1510-360DIN/Screw retentionSurface typePSE / CE / TUV / CCC1005490General-Purpose Product

฿ 1,968.00

฿ 1,476.20

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF-107.5260Fasten With ScrewsSurface typePSE / CE / CCC1306090Economical Products

฿ 1,968.00

฿ 1,476.20

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF-107.5275Fasten With ScrewsSurface typePSE / CE / CCC1306090Economical Products

฿ 1,968.00

฿ 1,476.20

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF-107.52100Fasten With ScrewsSurface typePSE / CE / CCC1306090Economical Products

฿ 1,968.00

฿ 1,476.20

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 125AF-107.52125Fasten With ScrewsSurface typeCE / CCC1306090Economical Products

฿ 2,812.00

฿ 2,108.72

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF-107.5360Fasten With ScrewsSurface typePSE / CE / CCC1309090Economical Products

฿ 2,812.00

฿ 2,108.72

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF-107.5375Fasten With ScrewsSurface typePSE / CE / CCC1309090Economical Products

฿ 8,508.00

฿ 6,381.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF-107.5375Fasten With ScrewsEmbedded TypePSE / CE / CCC1309090Economical Products

฿ 2,812.00

฿ 2,108.72

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF-107.53100Fasten With ScrewsSurface typePSE / CE / CCC1309090Economical Products

฿ 2,812.00

฿ 2,108.72

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 125AF-107.53125Fasten With ScrewsSurface typeCE / CCC1309090Economical Products

฿ 4,418.00

฿ 3,313.94

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF30107.52100DIN/Screw retentionSurface typePSE / CE / TUV / CCC1305090Economical Products

฿ 6,425.00

฿ 4,818.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF30107.5360DIN/Screw retentionSurface typePSE / CE / TUV / CCC1307590Economical Products

฿ 6,425.00

฿ 4,818.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF30107.5375Fasten With ScrewsSurface typePSE / CE / TUV / CCC1307590Economical Products

฿ 6,425.00

฿ 4,818.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF30107.53100DIN/Screw retentionSurface typePSE / CE / TUV / CCC1307590Economical Products

฿ 9,960.00

฿ 7,470.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 125AF30107.53125DIN/Screw retentionSurface typeCE / TUV / CCC1307590Economical Products

฿ 10,602.00

฿ 7,951.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF-30-363Fasten With ScrewsSurface typePSE / CE / CCC1309090General-Purpose Product

฿ 10,602.00

฿ 7,951.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF-30-390Fasten With ScrewsSurface typePSE / CE / CCC1309090General-Purpose Product

฿ 7,350.00

฿ 5,512.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF5025-275DIN/Screw retentionSurface typePSE / CE / TUV / CCC1307590General-Purpose Product

฿ 7,350.00

฿ 5,512.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF5025-2100DIN/Screw retentionSurface typePSE / CE / TUV / CCC1307590General-Purpose Product

฿ 9,317.00

฿ 6,987.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF5025-360DIN/Screw retentionSurface typePSE / CE / TUV / CCC1307590General-Purpose Product

฿ 9,317.00

฿ 6,987.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 100AF5025-375DIN/Screw retentionSurface typePSE / CE / TUV / CCC1307590General-Purpose Product

฿ 9,317.00

฿ 6,987.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF5025-3100DIN/Screw retentionSurface typePSE / CE / TUV / CCC1307590General-Purpose Product

฿ 14,057.00

฿ 10,542.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 125AF5025-3125DIN/Screw retentionSurface typeCE / TUV / CCC1307590General-Purpose Product

฿ 3,895.00

฿ 2,921.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [200AF to 399AF] 225AF-25152125Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 3,895.00

฿ 2,921.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 6 Day(s) [200AF to 399AF] 225AF-25152150Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 3,895.00

฿ 2,921.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 6 Day(s) [200AF to 399AF] 225AF-25152175Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 3,895.00

฿ 2,921.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [200AF to 399AF] 225AF-25152200Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 3,895.00

฿ 2,921.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [200AF to 399AF] 225AF-25152225Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 5,502.00

฿ 4,126.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 6 Day(s) [200AF to 399AF] 225AF-25153125Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 5,502.00

฿ 4,126.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [200AF to 399AF] 225AF-25153150Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 5,502.00

฿ 4,126.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [200AF to 399AF] 225AF-25153175Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 5,502.00

฿ 4,126.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [200AF to 399AF] 225AF-25153200Fasten With ScrewsSurface typeCE / TUV / CCC16510592Economical Products

฿ 13,092.00

฿ 9,819.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [200AF to 399AF] 225AF-36-3200Fasten With ScrewsSurface typeCE / TUV / CCC16510592General-Purpose Product

Loading...

  1. 1