1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-HV Series (Part Number)

MOLD CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-HV  Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,888.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series NF- H type no-fuse breaker (high-performance product).
[Features]
· High performance product with large rated breaking capacity.
· Smallest breaker in the industry.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, high performance product.

NF63-HV Characteristics And External Shape

Type NameNF63-HV
Rated Current In
Standard ambient temperature 40°C (45°C for ships) A
60
Number of contacts234
Rated Insulation Voltage Ui V690
Rated
short
circuit
breaking
capacity
kA



JIS C 8201-2-1
Ann. 1
JIS C 8201-2-1
Ann. 2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V2.5/2.5
500 V7.5/7.5
440 V10/8
415 V10/8
400 V10/8
380 V10/8
230 V25/19
DC250 V (Note 1)7.5/7.5
GB 14048.2
(Icu/Ics)
AC415 V10/8
400 V10/8
380 V10/8
230 V25/19
DC250 V7.5/7.5
NK
(Icu/Ics)
AC450 V10/8-
240 V25/19-
DC250 V7.5/7.5-

NF63-HV Dimensional Outline Drawing

Front Surface Type

Front Surface Type

Back Surface Type

Back Surface Type

Embedded Type

Embedded Type

Inserted Type

Inserted Type

NF125-HV Characteristics And External Shape

Type NameNF125-HV
Rated current In
Standard ambient temperature 40°C (45°C for ships) A
15 20 30
40 50 60
75 100
125
Number of contacts234234
Rated Insulation Voltage Ui V690690
Rated
short
circuit
breaking
capacity
kA



JIS C 8201-2-1 Ann.1
JIS C 8201-2-1 Ann.2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V10/810/8
500 V30/2330/23
440 V50/3850/38
415 V50/3850/38
400 V50/3850/38
380 V50/3850/38
230 V100/75100/75
DC250 V (Note 1)--
GB 14048.2
(Icu/Ics)
AC415 V50/3850/38
400 V50/3850/38
380 V50/3850/38
230 V100/75100/75
DC250 V--
NK
(Icu/Ics)
AC450 V50/38-50/38-
240 V100/75-100/75-
DC250 V--

NF125-HV Dimensional Outline Drawing

Front Surface Type

Front Surface Type

Back Surface Type

Back Surface Type

Embedded Type

Embedded Type

Note: The NF125-HV 2-contact product is the 3-contact breaker with the middle contact conductor removed.

Inserted Type

Inserted Type
  • Note: See the catalog for details on other products.
Part Number
NF63-HV 4P 63A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 2,410.00

฿ 1,807.50

MOLD CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1060AF25107.5463Fasten With ScrewsBackside shapePSE / CE / CCC13010090

Loading...

  1. 1
 

Basic Information

Format High Performance Products

Please check the type/dimensions/specifications of the part NF63-HV 4P 63A in the Molded Case Circuit Breakers (MCCB) NF-HV Series series.

Products with similar specification

Part Number
NF125-HV 2P 100A
NF125-HV 2P 125A
NF125-HV 3P 100A
NF125-HV 3P 125A
NF125-HV 4P 100A
NF125-HV 4P 125A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 4,217.00

1 Piece(s) 72 Day(s) -[100AF to 199AF] 100AF10050-2100Fasten With ScrewsSurface typePSE / CE / CCC1309090

฿ 4,217.00

1 Piece(s) 72 Day(s) -[100AF to 199AF] 125AF10050-2125Fasten With ScrewsSurface typeCE / CCC1309090

฿ 6,185.00

1 Piece(s) Same day -[100AF to 199AF] 100AF10050-3100Fasten With ScrewsSurface typePSE / CE / CCC1309090

฿ 6,185.00

1 Piece(s) 72 Day(s) -[100AF to 199AF] 125AF10050-3125Fasten With ScrewsSurface typeCE / CCC1309090

฿ 8,032.00

1 Piece(s) 72 Day(s) -[100AF to 199AF] 100AF10050-4100Fasten With ScrewsSurface typePSE / CE / CCC13012090

฿ 8,032.00

1 Piece(s) 72 Day(s) -[100AF to 199AF] 125AF10050-4125Fasten With ScrewsSurface typeCE / CCC13012090