(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V series NF- H type no-fuse breaker (high-performance product).
[Features]
· High performance product with large rated breaking capacity.
· Smallest breaker in the industry.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, high performance product.
Type Name | NF63-HV | |||||
---|---|---|---|---|---|---|
Rated Current In Standard ambient temperature 40°C (45°C for ships) A | 60 | |||||
Number of contacts | 2 | 3 | 4 | |||
Rated Insulation Voltage Ui V | 690 | |||||
Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann. 1 JIS C 8201-2-1 Ann. 2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | 2.5/2.5 | ||
500 V | 7.5/7.5 | |||||
440 V | 10/8 | |||||
415 V | 10/8 | |||||
400 V | 10/8 | |||||
380 V | 10/8 | |||||
230 V | 25/19 | |||||
DC | 250 V (Note 1) | 7.5/7.5 | ||||
GB 14048.2 (Icu/Ics) | AC | 415 V | 10/8 | |||
400 V | 10/8 | |||||
380 V | 10/8 | |||||
230 V | 25/19 | |||||
DC | 250 V | 7.5/7.5 | ||||
NK (Icu/Ics) | AC | 450 V | 10/8 | - | ||
240 V | 25/19 | - | ||||
DC | 250 V | 7.5/7.5 | - |
Type Name | NF125-HV | ||||||||
---|---|---|---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C (45°C for ships) A | 15 20 30 40 50 60 75 100 | 125 | |||||||
Number of contacts | 2 | 3 | 4 | 2 | 3 | 4 | |||
Rated Insulation Voltage Ui V | 690 | 690 | |||||||
Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | 10/8 | 10/8 | ||||
500 V | 30/23 | 30/23 | |||||||
440 V | 50/38 | 50/38 | |||||||
415 V | 50/38 | 50/38 | |||||||
400 V | 50/38 | 50/38 | |||||||
380 V | 50/38 | 50/38 | |||||||
230 V | 100/75 | 100/75 | |||||||
DC | 250 V (Note 1) | - | - | ||||||
GB 14048.2 (Icu/Ics) | AC | 415 V | 50/38 | 50/38 | |||||
400 V | 50/38 | 50/38 | |||||||
380 V | 50/38 | 50/38 | |||||||
230 V | 100/75 | 100/75 | |||||||
DC | 250 V | - | - | ||||||
NK (Icu/Ics) | AC | 450 V | 50/38 | - | 50/38 | - | |||
240 V | 100/75 | - | 100/75 | - | |||||
DC | 250 V | - | - |
Note: The NF125-HV 2-contact product is the 3-contact breaker with the middle contact conductor removed.
Part Number |
---|
NF250-HV 4P 200A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,807.00 ฿ 8,855.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [200AF to 399AF] 225AF | 100 | 75 | 40 | 4 | 200 | Fasten With Screws | Surface type | CE / CCC | 165 | 140 | 92 |
Loading...
Format | High Performance Products |
---|
Please check the type/dimensions/specifications of the part NF250-HV 4P 200A in the Molded Case Circuit Breakers (MCCB) NF-HV Series series.
Part Number |
---|
NF125-HV 3P 125A |
NF125-HV 4P 100A |
NF125-HV 4P 125A |
NF250-HV 4P 225A |
NF250-HV 4P 250A |
NF63-HV 3P 60A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,185.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 125AF | 100 | 50 | - | 3 | 125 | Fasten With Screws | Surface type | CE / CCC | 130 | 90 | 90 | ||
฿ 8,032.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 4 | 100 | Fasten With Screws | Surface type | PSE / CE / CCC | 130 | 120 | 90 | ||
฿ 8,032.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 125AF | 100 | 50 | - | 4 | 125 | Fasten With Screws | Surface type | CE / CCC | 130 | 120 | 90 | ||
฿ 11,807.00 | 1 Piece(s) | 72 Day(s) | - | [200AF to 399AF] 225AF | 100 | 75 | 40 | 4 | 225 | Fasten With Screws | Surface type | CE / CCC | 165 | 140 | 92 | ||
฿ 11,807.00 | 1 Piece(s) | 72 Day(s) | - | [200AF to 399AF] 250AF | 100 | 75 | 40 | 4 | 250 | Fasten With Screws | Surface type | CE / CCC | 165 | 140 | 92 | ||
฿ 1,888.00 | 1 Piece(s) | Same day | - | 60AF | 25 | 10 | 7.5 | 3 | 60 | DIN/Screw retention | Surface type | PSE / CE / CCC | 130 | 75 | 90 |
How can we improve?
How can we improve?