(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a high capacity circuit breaker with leak alarm (voltageless signal) for prediction and preventive maintenance.
[Features]
· Circuit breaker with leakage alarm (voltageless signal) for predictive preventive maintenance in circuits which break when the circuit breaker trips without notice when leakage occurs.
· Dimension is paired breaker size (this breaker is not an earth leakage breaker, so it can not be used in a place obligated to install earth leakage breakers).
Part Number |
---|
NE223GA3P200AFVH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 415 V (kA) | Terminal structure | Conforming Crimp Terminal | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,266.66 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | [200AF to 399AF] 225AF | 35 | 35 | 200 | 165 | 105 | 90 | 18 | For crimp terminal/M8 | R22-8 to CB150-8(8S) | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Number of Poles | 3 | Mounting Method | Fasten With Screws |
---|---|---|---|---|---|
Connection Method | Surface type | Rated Operating Voltage(V) | AC100/200/415 shared | Number of Elements | 3E |
Excess current tripping format | Thermal - electromagnet | Reverse Connections | Not Applicable | Conforms to JIS standards | JIS C 8201-2-1 Ann2 |
rate sensitivity current(mA) | 30/100/500 switch | Operating time(sec) | 0.1 or less | Leakage alarm function | External warning signal output, LED display |
Note | (Phase wire type) 3φ3W/1φ2W/1φ3W | Features | (Protection function) For both overload and short-circuit protection |
Please check the type/dimensions/specifications of the part NE223GA3P200AFVH in the Short circuit breaker with leakage warning (E series) High capacity series.
Part Number |
---|
NE223GA3P125AFVH |
NE223GA3P150AFVH |
NE223GA3P175AFVH |
NE223GA3P225AFVH |
NE403GA3P250AFVH |
NE403GA3P300AFVH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 415 V (kA) | Terminal structure | Conforming Crimp Terminal | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,266.66 | 1 Piece(s) | 9 Day(s) | [200AF to 399AF] 225AF | 35 | 35 | 125 | 165 | 105 | 90 | 18 | For crimp terminal/M8 | R22-8 to CB150-8(8S) | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 18,266.66 | 1 Piece(s) | 9 Day(s) | [200AF to 399AF] 225AF | 35 | 35 | 150 | 165 | 105 | 90 | 18 | For crimp terminal/M8 | R22-8 to CB150-8(8S) | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 18,266.66 | 1 Piece(s) | 9 Day(s) | [200AF to 399AF] 225AF | 35 | 35 | 175 | 165 | 105 | 90 | 18 | For crimp terminal/M8 | R22-8 to CB150-8(8S) | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 18,266.66 | 1 Piece(s) | 9 Day(s) | [200AF to 399AF] 225AF | 35 | 35 | 225 | 165 | 105 | 90 | 18 | For crimp terminal/M8 | R22-8 to CB150-8(8S) | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 35,626.50 | 1 Piece(s) | 9 Day(s) | [400AF or higher] 400AF | 50 | 50 | 250 | 343 | 140 | 130 | 25 | Bar terminal M12 | R60-12 to R325-12(8S) | Terminal cover, mounting screw, wooden screw, stamping plate, ground barrier, terminal cover set screw | ||
฿ 35,626.50 | 1 Piece(s) | 9 Day(s) | [400AF or higher] 400AF | 50 | 50 | 300 | 343 | 140 | 130 | 25 | Bar terminal M12 | R60-12 to R325-12(8S) | Terminal cover, mounting screw, wooden screw, stamping plate, ground barrier, terminal cover set screw |
How can we improve?
How can we improve?