(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
i power · agreement type circuit breaker with branch plug-in unit for B type.
Part Number |
---|
NE63CPL3P60A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Dimension width (mm) | Number of Elements | Rated block capacity DC 125 V (kA) | Excess current tripping format | Terminal structure | Conforming Crimp Terminal | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,417.80 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 60AF | - | 2.5 | - | 3 | 60 | 75 | 3E | NA | Completely Electromagnetic | For crimp terminal/M6 | R2-6 to CB22-6S | Terminal cover, mounting screw, wooden screw, stamping plate, rail holder, terminal cover set screw, rail holder spring |
Loading...
Mounting Method | Fasten With Screws | Connection Method | Insert shape | Representative Standard | PSE |
---|---|---|---|---|---|
Dimension height(mm) | 252 | Dimension depth(mm) | 150 | Rated insulation voltage(V) | AC250 |
Rated Operating Voltage(V) | NA | Rated block capacity AC 415 V(kA) | NA | Reverse Connections | Applicable |
Conforms to JIS standards | JIS C 8201-2-1 Ann2/JIS C 8211 Ann2 |
How can we improve?
How can we improve?