1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit breaker with PH type plug-in unit (agreement type) (NE62CPH2P60A)

CIRCIT BRAEAKER

Circuit breaker with PH type plug-in unit (agreement type) (NE62CPH2P60A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

i power · agreement type circuit breaker with branch plug-in unit for F type, E type.

Part Number
NE62CPH2P60A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated Operating Voltage
(V)
Number of Elements Rated block capacity DC 125 V
(kA)
Excess current tripping format Terminal structure Conforming Crimp Terminal Standard accessories

฿ 5,052.73

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 60AF52.5Available26060NA2ENACompletely ElectromagneticFor crimp terminal/M6R2-6 to CB22-6STerminal cover, mounting screw, wooden screw, stamping plate, rail holder, terminal cover set screw, rail holder spring

Loading...

  1. 1

Basic Information

Mounting Method Fasten With Screws Connection Method Insert shape Representative Standard PSE
Dimension height(mm) 252 Dimension depth(mm) 194 Rated insulation voltage(V) AC250
Rated block capacity AC 415 V(kA) NA Reverse Connections Applicable Conforms to JIS standards JIS C 8201-2-1 Ann2/JIS C 8211 Ann2