(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Latest IEC60947-2 It is a compact new series compatible with international standards.
· RAG.
Part Number |
---|
EW400RAG-3P250K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86,935.00 ฿ 65,201.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 400AF | 50/25 | 3 | 250 | 100/200/500/1000 | 257 | 140 | 146 | 100/50 |
Loading...
Specifications | Standard product |
---|
Please check the type/dimensions/specifications of the part EW400RAG-3P250K in the G-TWIN Earth Leakage Breaker EW Series RAG (63AF~800AF) series.
Part Number |
---|
EW125RAG-3P060K |
EW125RAG-3P075B |
EW125RAG-3P075K |
EW400RAG-3P300B |
EW400RAG-3P300K |
EW400RAG-3P350B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,016.67 | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 125AF | 50/25 | 3 | 60 | 100/200/500/1000 | 155 | 90 | 95 | 100/50 | ||
฿ 14,016.67 | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 125AF | 50/25 | 3 | 75 | 30 | 155 | 90 | 95 | 100/50 | ||
฿ 14,016.67 | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 125AF | 50/25 | 3 | 75 | 100/200/500/1000 | 155 | 90 | 95 | 100/50 | ||
฿ 86,935.00 | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 400AF | 50/25 | 3 | 300 | 30 | 257 | 140 | 146 | 100/50 | ||
฿ 86,935.00 | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 400AF | 50/25 | 3 | 300 | 100/200/500/1000 | 257 | 140 | 146 | 100/50 | ||
฿ 86,935.00 | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 400AF | 50/25 | 3 | 350 | 30 | 257 | 140 | 146 | 100/50 |
How can we improve?
How can we improve?