(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Latest IEC60947-2 It is a compact new series compatible with international standards.
· EAG.
Part Number |
---|
EW400EAG-3P300B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,583.33 ฿ 20,687.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | [400AF or higher] 400AF | 30/15 | 3 | 300 | 30 | 257 | 140 | 146 | 50/25 |
Loading...
Specifications | Standard product |
---|
Please check the type/dimensions/specifications of the part EW400EAG-3P300B in the G-TWIN Earth leakage breaker EW series EAG (63AF~800AF) series.
Part Number |
---|
EW100EAG-2P063B |
EW100EAG-2P063K |
EW100EAG-2P075B |
EW400EAG-3P300J |
EW400EAG-3P300K |
EW400EAG-3P350B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,216.67 | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 100AF | - | 2 | 63 | 30 | 100 | 75 | 84 | 10/5 | ||
฿ 6,216.67 | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 100AF | - | 2 | 63 | 100/200/500/1000 | 100 | 75 | 84 | 10/5 | ||
฿ 6,216.67 | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 100AF | - | 2 | 75 | 30 | 100 | 75 | 84 | 10/5 | ||
฿ 27,583.33 | 1 Piece(s) | 76 Day(s) | - | [400AF or higher] 400AF | 30/15 | 3 | 300 | 100/300/500/1000 | 257 | 140 | 146 | 50/25 | ||
฿ 27,583.33 | 1 Piece(s) | 76 Day(s) | 10 | [400AF or higher] 400AF | 30/15 | 3 | 300 | 100/200/500/1000 | 257 | 140 | 146 | 50/25 | ||
฿ 27,583.33 | 1 Piece(s) | 76 Day(s) | - | [400AF or higher] 400AF | 30/15 | 3 | 350 | 30 | 257 | 140 | 146 | 50/25 |
How can we improve?
How can we improve?