(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Latest IEC60947-2 It is a compact new series compatible with international standards.
· EAG.
Part Number |
---|
EW100EAG-3P075B |
EW100EAG-3P075B 4B |
EW100EAG-3P075B A T |
EW100EAG-3P075B T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,683.33 ฿ 5,012.50 | CIRCIT BRAEAKER | 1 Piece(s) | 5 Day(s) | 10 | [100AF to 199AF] 100AF | 10/5 | 3 | 75 | 30 | 100 | 75 | 84 | 25/13 | ||
฿ 11,885.00 ฿ 8,913.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | - | [100AF to 199AF] 100AF | 10/5 | 3 | 75 | 30 | 100 | 75 | 84 | 25/13 | ||
฿ 13,945.00 ฿ 10,458.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 100AF | 10/5 | 3 | 75 | 30 | 100 | 75 | 84 | 25/13 | ||
฿ 13,781.67 ฿ 10,336.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 100AF | 10/5 | 3 | 75 | 30 | 100 | 75 | 84 | 25/13 |
Loading...
Specifications | Standard product |
---|
How can we improve?
How can we improve?