(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Latest IEC60947-2 It is a compact new series compatible with international standards.
· AAG.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|---|
฿ 6,350.00 ฿ 4,762.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 60 | 30 | ||
฿ 10,691.67 ฿ 8,018.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 60 | 30 | ||
฿ 6,350.00 ฿ 4,762.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 60 | 100/200/500/1000 | ||
฿ 10,691.67 ฿ 8,018.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 60 | 100/200/500/1000 | ||
฿ 6,350.00 ฿ 4,762.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 63 | 30 | ||
฿ 10,691.67 ฿ 8,018.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 63 | 30 | ||
฿ 6,350.00 ฿ 4,762.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 63 | 100/200/500/1000 | ||
฿ 10,691.67 ฿ 8,018.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 63 | 100/200/500/1000 | ||
฿ 6,350.00 ฿ 4,762.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 75 | 30 | ||
฿ 10,691.67 ฿ 8,018.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | - | 75 | 30 | ||
฿ 12,650.00 ฿ 9,487.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 75 | 30 | ||
฿ 6,350.00 ฿ 4,762.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 75 | 100/200/500/1000 | ||
฿ 10,691.67 ฿ 8,018.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | - | 75 | 100/200/500/1000 | ||
฿ 11,773.34 ฿ 8,830.01 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 75 | 100/200/500/1000 | ||
฿ 6,350.00 ฿ 4,762.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 100 | 30 | ||
฿ 10,691.67 ฿ 8,018.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 100 | 30 | ||
฿ 12,650.00 ฿ 9,487.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 100 | 30 | ||
฿ 6,350.00 ฿ 4,762.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 100 | 100/200/500/1000 | ||
฿ 10,691.67 ฿ 8,018.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 100 | 100/200/500/1000 | ||
฿ 11,773.34 ฿ 8,830.01 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 100 | 100/200/500/1000 |
Loading...
Ampere frame AF | 100AF | Rated block capacity AC 400 V(kA) | - | Number of Poles | 3 |
---|---|---|---|---|---|
Dimension height(mm) | 100 | Dimension width(mm) | 75 | Dimension depth(mm) | 84 |
Rated block capacity AC 230 V(kA) | 5/3 |
How can we improve?
How can we improve?