(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V series NV-S type earth leakage breaker (general purpose model).
[Features]
· Electrical leakage detection characteristics inhibiting unnecessary electrical leakage tripping, by using active filter and DPDC circuit.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· Earth leakage breaker, general purpose model.
Type Name | NV63-SV | ||||||
---|---|---|---|---|---|---|---|
Rated Current In Standard Ambient Temperature 40°C A | 60 | 63 | |||||
Number Of Contacts | 2 | 3 | 2 | 3 | |||
Phase Wire Model | ø 1, 2 W | 3 ø 3 W, 1 ø 3 W, 1 ø 2 W | ø 1, 2 W | 3 ø 3 W, 1 ø 3 W, 1 ø 2 W | |||
Rated Operating Voltage Ue V | AC | 100 to 240 | 100-440 | 100 to 240 | 100-440 | ||
High-Speed Type | Rated Sensitivity Current mA | (15) 30 | (15) 30 100/200/ 500 switch | (15) 30 | (15) 30 100/200/ 500 switch | ||
Maximum Operating Time s | At I △n | 0.1 | 0.1 | ||||
At 5I △n | 0.04 | 0.04 | |||||
Time-Delay Type | Rated Sensitivity Current mA | - | - | ||||
Maximum Operating Time s | - | - | |||||
Inertia Dead Time s Or More | - | - | |||||
Electrical Leakage Display Method | Mechanical button | Mechanical button | |||||
Rated Short Circuit Breaking Capacity kA | JIS C 8201-2-2 Ann. 1 JIS C 8201-2-2 Ann. 2 IEC 60947-2 2nd. ed. (Icu/Ics) | AC | 440 V | - | 7.5/7.5 | - | 7.5/7.5 |
415 V | - | 7.5/7.5 | - | 7.5/7.5 | |||
400 V | - | 7.5/7.5 | - | 7.5/7.5 | |||
230 V | 15/15 | 15/15 | |||||
200 V | 15/15 | 15/15 | |||||
100 V | 15/15 | 15/15 |
Part Number |
---|
NV63-SV 3P 60A 100-440V 30MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension width (mm) | Connection Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,427.00 ฿ 3,319.81 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 60AF | 15 | 15 | 7.5 | 3 | AC100 to 440 | 60 | 30 | - | 75 | Surface form |
Loading...
Mounting Method | Fasten With Screws | Dimension height(mm) | 130 | Dimension depth(mm) | 90 |
---|---|---|---|---|---|
Type | General-Purpose Product | Specifications | High Harmonics/Surge Compatible Table |
Please check the type/dimensions/specifications of the part NV63-SV 3P 60A 100-440V 30MA in the
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension width (mm) | Connection Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | 50 | 50 | 30 | 3 | AC100 to 440 | 100 | 100· 200· 500 switch | - | 90 | Surface form | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 125AF | 50 | 50 | 30 | 3 | AC100 to 440 | 125 | 100· 200· 500 switch | - | 90 | Surface form | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | 50 | 50 | 30 | 3 | AC100 to 440 | 60 | 100· 200· 500 switch | - | 90 | Surface form | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | 50 | 50 | 30 | 3 | AC100 to 440 | 75 | 100· 200· 500 switch | - | 90 | Surface form | ||
฿ 19,438.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 125AF | - | 50 | 30 | 4 | AC200 to 440 | 125 | 30 | - | 120 | Surface form | ||
฿ 19,438.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | - | 50 | 30 | 4 | AC200 to 440 | 60 | 30 | PSE | 120 | Surface form |
How can we improve?
How can we improve?