1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-CV Series (Part Number)

EARTH LEAKAGE CIRCUIT BREAKER

Earth Leakage Circuit Breakers (ELCB) NV-CV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,812.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V Series NV-C Type Earth Leakage Circuit Breaker (Economy Model).
[Features]
· Electrical leakage detection characteristics inhibiting unnecessary electrical leakage tripping, by using active filter and DPDC circuit.
· Size as is, with enhanced breaking performance.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· Earth leakage circuit breaker, economical product.

NV63-CV Specifications

Type NameNV63-CV
Rated current In
standard ambient temperature 40°C A
60
Number of contacts23
Phase wire systemø 1, 2 W3 ø 3 W,
1 ø 3 W,
1 ø 2 W
Rated operating voltage Ue VAC100 to 240100-440
High-speed

type
Rated sensitivity current mA30(15) 30
(100/200/500 switch)
Maximum operating time sat I △n0.1
at 5I △n0.04
Time-delay

type
Rated sensitivity current mA-
Maximum operating time s-
Inertia dead time s or more-
Electrical leakage display methodMechanical button
Rated
short
circuit
breaking
capacity
kA


JIS C 8201-2-2 Ann. 1
JIS C 8201-2-2 Ann. 2
IEC 60947-2 2nd.ed.
(Icu/Ics)
AC440 V-2.5/2.5
415 V-2.5/2.5
400 V-5/5
230 V7.5/7.5
200 V7.5/7.5
100 V7.5/7.5

NV63-CV Dimensional Outline Drawing

Front Surface Type

Front Surface Type

Back Surface Type

Back Surface Type

Embedded Type

Embedded Type

Inserted Type

Inserted Type
  • Note: See the catalog for details on other products.
Part Number
NV63-CV 2P 60A AC100-240V 30MA F SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 2,812.00

฿ 2,108.72

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 60AF7.57.5-2AC 100–2406030DIN/Screw retentionPSE1307590

Loading...

  1. 1
 

Basic Information

Connection Method Surface form Type Economical Products Specifications High Harmonics/Surge Compatible Table

Please check the type/dimensions/specifications of the part NV63-CV 2P 60A AC100-240V 30MA F in the Earth Leakage Circuit Breakers (ELCB) NV-CV Series series.

Products with similar specification

Part Number
NV125-CV 3P 100A 100.200.500MA
NV125-CV 3P 100A AC100-440V 30MA F
NV125-CV 3P 125A 100.200.500MA
NV125-CV 3P 60A 100.200.500MA
NV125-CV 3P 75A 100.200.500MA
NV250-CV 3P 125A 100.200.500MA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 5,060.00

1 Piece(s) Same day [100AF to 199AF] 125AF3636253AC100 to 440100100· 200· 500 switchFasten With Screws-1309090

฿ 5,060.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF3030103AC100 to 44010030Fasten With ScrewsPSE1309090

฿ 5,060.00

1 Piece(s) Same day [100AF to 199AF] 125AF3636253AC100 to 440125100· 200· 500 switchFasten With Screws-1309090

฿ 5,060.00

1 Piece(s) Same day [100AF to 199AF] 125AF3030103AC100 to 44060100· 200· 500 switchFasten With Screws-1309090

฿ 5,060.00

1 Piece(s) Same day [100AF to 199AF] 125AF3030103AC100 to 44075100· 200· 500 switchFasten With Screws-1309090

฿ 9,317.00

1 Piece(s) Same day [200AF to 399AF] 225AF3636253AC100 to 440125100· 200· 500 switchFasten With Screws-16510592