(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V Series NV-C Type Earth Leakage Circuit Breaker (Economy Model).
[Features]
· Electrical leakage detection characteristics inhibiting unnecessary electrical leakage tripping, by using active filter and DPDC circuit.
· Size as is, with enhanced breaking performance.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· Earth leakage circuit breaker, economical product.
Type Name | NV63-CV | ||||
---|---|---|---|---|---|
Rated current In standard ambient temperature 40°C A | 60 | ||||
Number of contacts | 2 | 3 | |||
Phase wire system | ø 1, 2 W | 3 ø 3 W, 1 ø 3 W, 1 ø 2 W | |||
Rated operating voltage Ue V | AC | 100 to 240 | 100-440 | ||
High-speed type | Rated sensitivity current mA | 30 | (15) 30 (100/200/500 switch) | ||
Maximum operating time s | at I △n | 0.1 | |||
at 5I △n | 0.04 | ||||
Time-delay type | Rated sensitivity current mA | - | |||
Maximum operating time s | - | ||||
Inertia dead time s or more | - | ||||
Electrical leakage display method | Mechanical button | ||||
Rated short circuit breaking capacity kA | JIS C 8201-2-2 Ann. 1 JIS C 8201-2-2 Ann. 2 IEC 60947-2 2nd.ed. (Icu/Ics) | AC | 440 V | - | 2.5/2.5 |
415 V | - | 2.5/2.5 | |||
400 V | - | 5/5 | |||
230 V | 7.5/7.5 | ||||
200 V | 7.5/7.5 | ||||
100 V | 7.5/7.5 |
Part Number |
---|
NV125-CV 3P 60A 100.200.500MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,060.00 ฿ 3,795.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | [100AF to 199AF] 125AF | 30 | 30 | 10 | 3 | AC100 to 440 | 60 | 100· 200· 500 switch | Fasten With Screws | - | 130 | 90 | 90 |
Loading...
Connection Method | Surface form | Type | Economical Products | Specifications | High Harmonics/Surge Compatible Table |
---|
Please check the type/dimensions/specifications of the part NV125-CV 3P 60A 100.200.500MA in the Earth Leakage Circuit Breakers (ELCB) NV-CV Series series.
Part Number |
---|
NV125-CV 3P 100A 100.200.500MA |
NV125-CV 3P 100A AC100-440V 30MA F |
NV125-CV 3P 125A 100.200.500MA |
NV125-CV 3P 75A 100.200.500MA |
NV250-CV 3P 125A 100.200.500MA |
NV250-CV 3P 150A 100.200.500MA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,060.00 | 1 Piece(s) | Same day | [100AF to 199AF] 125AF | 36 | 36 | 25 | 3 | AC100 to 440 | 100 | 100· 200· 500 switch | Fasten With Screws | - | 130 | 90 | 90 | ||
฿ 5,060.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | 30 | 30 | 10 | 3 | AC100 to 440 | 100 | 30 | Fasten With Screws | PSE | 130 | 90 | 90 | ||
฿ 5,060.00 | 1 Piece(s) | Same day | [100AF to 199AF] 125AF | 36 | 36 | 25 | 3 | AC100 to 440 | 125 | 100· 200· 500 switch | Fasten With Screws | - | 130 | 90 | 90 | ||
฿ 5,060.00 | 1 Piece(s) | Same day | [100AF to 199AF] 125AF | 30 | 30 | 10 | 3 | AC100 to 440 | 75 | 100· 200· 500 switch | Fasten With Screws | - | 130 | 90 | 90 | ||
฿ 9,317.00 | 1 Piece(s) | Same day | [200AF to 399AF] 225AF | 36 | 36 | 25 | 3 | AC100 to 440 | 125 | 100· 200· 500 switch | Fasten With Screws | - | 165 | 105 | 92 | ||
฿ 9,317.00 | 1 Piece(s) | Same day | [200AF to 399AF] 225AF | 36 | 36 | 25 | 3 | AC100 to 440 | 150 | 100· 200· 500 switch | Fasten With Screws | - | 165 | 105 | 92 |
How can we improve?
How can we improve?