1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-SVF Series

EARTH LEAKAGE CIRCUIT BREAKER

Earth Leakage Circuit Breakers (ELCB) NV-SVF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 27,712.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

The industry's smallest breaker was born. F Style NV-S class (general-purpose)

 
Part Number
NV125-SVF 3P 100A 30MA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,712.00

฿ 20,784.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Ampere frame AF 100AF Rated block capacity AC 100 V(kA) 50 Rated block capacity AC 200 V(kA) 50
Rated block capacity AC 400 V(kA) 25 Number of Poles 3 Rated Operating Voltage(V) AC100 to 440
Rated Current(A) 100 rate sensitivity current(mA) 30 Mounting Method DIN/Screw retention
Dimension height(mm) 130 Dimension width(mm) 75 Dimension depth(mm) 90
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form Type General-Purpose Product
Specifications High Harmonics/Surge Compatible Table

Please check the type/dimensions/specifications of the part NV125-SVF 3P 100A 30MA in the Earth Leakage Circuit Breakers (ELCB) NV-SVF Series series.