1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-CVF Series (Part Number)

EARTH LEAKAGE CIRCUIT BREAKER

Earth Leakage Circuit Breakers (ELCB) NV-CVF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V Series NV-C Type Earth Leakage Circuit Breaker (Economy Model) F Style.
[Features]
· Has a small size that is the smallest class in the industry, while maintaining conventional breaking performance.
[Applications]
· Earth leakage circuit breaker, F style.

NV63-CVF Characteristics And External Shape

Type NameNV63-CVF
Rated Current In
Standard ambient temperature 40°C
A60
Number of contacts23
Phase wire modelø 1, 2 W1 ø 2 W,
3 ø 3 W,
1 ø 3 W
Rated operating voltage Ue VAC100-
240
100-
440
High-speed

type
Rated sensitivity current mA3030
100
200
500
Maximum operating time sat I △n0.1
at 5I △n0.04
Time-delay

type
Rated sensitivity current mA-
Maximum operating time s-
Inertia dead time s or more-
Electrical leakage display methodDisplay window
Rated
short
circuit
breaking
capacity
kA


JIS C 8201-2-2 Ann. 1
JIS C 8201-2-2 Ann. 2
IEC 60947-2 2nd. ed.
(Icu/Ics)
AC440 V
-2.5/2.5
415 V
-5/5
400 V
-5/5
230 V
7.5/7.5
200 V
7.5/7.5
100 V7.5/7.5

NV63-CVF Dimensional Outline Drawing (Front Surface Type)

Front Surface Type

Note: Wires cannot be connected directly. Motor breaker is 3-contact only.

NV125-CVF Characteristics And External Shape

Type NameNV125-CVF
Rated current In (Note 2)
Standard ambient temperature 40°C
A60 75 100125
Number of contacts33
Phase wire model⌀3 3 W,
⌀1 3 W, ⌀1 2 W
⌀3 3 W,
⌀1 3 W, ⌀1 2 W
Rated operating voltage Ue V (Note 1)AC100-440100-440
High-speed

type
Rated sensitivity current mA30
100/200/500 switch
30
100/200/500 switch
Maximum operating time sat I △n0.10.1
at 5I △n0.040.04
Time-delay

type
Rated sensitivity current mA(100/200/500 switch)(100/200/500 switch)
Maximum operating time s(0.45/1.0/2.0 switch)(0.45/1.0/2.0 switch)
Inertia dead time s or more(0.1/0.5/1.0)(0.1/0.5/1.0)
Electrical leakage display methodMechanical button
Rated
short
circuit
breaking
capacity
kA


JIS C 8201-2-2 Ann. 1
JIS C 8201-2-2 Ann. 2
IEC 60947-2 2nd
(Icu/Ics)
AC440 V
10/5
10/5
415 V
10/5
10/5
400 V
10/5
10/5
230 V
30/15
30/15
200 V
30/15
30/15
100 V30/1530/15

Note 1: The time-delay type rated operating voltage is 200-440 V.
Note 2: The time-delay type is fabricated at 20 A or higher.

NV125-CVF Dimensional Outline Drawing (Front Surface Type)

Front Surface Type
  • * See the catalog for details on products.
Part Number
NV125-CVF 3P 100A 100.200.500MA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Current
(A)
rate sensitivity current
(mA)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Rated block capacity, voltages except VAC 100/200/400, VDC 250

฿ 10,120.00

฿ 7,590.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day [100AF to 199AF] 125AF303010100100· 200· 500 switchPSE13075Available

Loading...

  1. 1
 

Basic Information

Number of Poles 3 Rated Operating Voltage(V) AC100 to 440 Mounting Method DIN/Screw retention
Dimension depth(mm) 90 Connection Method Surface form Type Economical Products
Specifications High Harmonics/Surge Compatible Table

Please check the type/dimensions/specifications of the part NV125-CVF 3P 100A 100.200.500MA in the Earth Leakage Circuit Breakers (ELCB) NV-CVF Series series.

Products with similar specification

Part Number
NV125-CVF 3P 125A 100.200.500MA
NV125-CVF 3P 125A AC100-440V 30MA F
NV125-CVF 3P 60A 100.200.500MA
NV125-CVF 3P 60A AC100-440V 30MA F
NV125-CVF 3P 75A 100-440V 1.2.500MA
NV63-CVF 3P 60A AC100-440V 100MA F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Current
(A)
rate sensitivity current
(mA)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Rated block capacity, voltages except VAC 100/200/400, VDC 250

฿ 15,422.00

1 Piece(s) Same day [100AF to 199AF] 125AF303010125100· 200· 500 switchPSE13075Available

฿ 15,422.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 125AF30301012530-13075-

฿ 10,120.00

1 Piece(s) Same day [100AF to 199AF] 125AF7.57.5560100· 200· 500 switchPSE13075Available

฿ 10,120.00

1 Piece(s) 72 Day(s) 60AF3030106030PSE13075-

฿ 10,120.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 125AF30301075100· 200· 500 switchPSE13075Available

฿ 7,188.00

1 Piece(s) 72 Day(s) 60AF7.57.5560100PSE10054-