(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V Series NV-C Type Earth Leakage Circuit Breaker (Economy Model) F Style.
[Features]
· Has a small size that is the smallest class in the industry, while maintaining conventional breaking performance.
[Applications]
· Earth leakage circuit breaker, F style.
Type Name | NV63-CVF | ||||
---|---|---|---|---|---|
Rated Current In Standard ambient temperature 40°C | A | 60 | |||
Number of contacts | 2 | 3 | |||
Phase wire model | ø 1, 2 W | 1 ø 2 W, 3 ø 3 W, 1 ø 3 W | |||
Rated operating voltage Ue V | AC | 100- 240 | 100- 440 | ||
High-speed type | Rated sensitivity current mA | 30 | 30 100 200 500 | ||
Maximum operating time s | at I △n | 0.1 | |||
at 5I △n | 0.04 | ||||
Time-delay type | Rated sensitivity current mA | - | |||
Maximum operating time s | - | ||||
Inertia dead time s or more | - | ||||
Electrical leakage display method | Display window | ||||
Rated short circuit breaking capacity kA | JIS C 8201-2-2 Ann. 1 JIS C 8201-2-2 Ann. 2 IEC 60947-2 2nd. ed. (Icu/Ics) | AC | 440 V | - | 2.5/2.5 |
415 V | - | 5/5 | |||
400 V | - | 5/5 | |||
230 V | 7.5/7.5 | ||||
200 V | 7.5/7.5 | ||||
100 V | 7.5/7.5 |
Note: Wires cannot be connected directly. Motor breaker is 3-contact only.
Type Name | NV125-CVF | ||||
---|---|---|---|---|---|
Rated current In (Note 2) Standard ambient temperature 40°C | A | 60 75 100 | 125 | ||
Number of contacts | 3 | 3 | |||
Phase wire model | ⌀3 3 W, ⌀1 3 W, ⌀1 2 W | ⌀3 3 W, ⌀1 3 W, ⌀1 2 W | |||
Rated operating voltage Ue V (Note 1) | AC | 100-440 | 100-440 | ||
High-speed type | Rated sensitivity current mA | 30 100/200/500 switch | 30 100/200/500 switch | ||
Maximum operating time s | at I △n | 0.1 | 0.1 | ||
at 5I △n | 0.04 | 0.04 | |||
Time-delay type | Rated sensitivity current mA | (100/200/500 switch) | (100/200/500 switch) | ||
Maximum operating time s | (0.45/1.0/2.0 switch) | (0.45/1.0/2.0 switch) | |||
Inertia dead time s or more | (0.1/0.5/1.0) | (0.1/0.5/1.0) | |||
Electrical leakage display method | Mechanical button | ||||
Rated short circuit breaking capacity kA | JIS C 8201-2-2 Ann. 1 JIS C 8201-2-2 Ann. 2 IEC 60947-2 2nd (Icu/Ics) | AC | 440 V | 10/5 | 10/5 |
415 V | 10/5 | 10/5 | |||
400 V | 10/5 | 10/5 | |||
230 V | 30/15 | 30/15 | |||
200 V | 30/15 | 30/15 | |||
100 V | 30/15 | 30/15 |
Note 1: The time-delay type rated operating voltage is 200-440 V.
Note 2: The time-delay type is fabricated at 20 A or higher.
Part Number |
---|
NV125-CVF 3P 60A 100.200.500MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,120.00 ฿ 7,590.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | [100AF to 199AF] 125AF | 7.5 | 7.5 | 5 | 60 | 100· 200· 500 switch | PSE | 130 | 75 | Available |
Loading...
Number of Poles | 3 | Rated Operating Voltage(V) | AC100 to 440 | Mounting Method | DIN/Screw retention |
---|---|---|---|---|---|
Dimension depth(mm) | 90 | Connection Method | Surface form | Type | Economical Products |
Specifications | High Harmonics/Surge Compatible Table |
Please check the type/dimensions/specifications of the part NV125-CVF 3P 60A 100.200.500MA in the Earth Leakage Circuit Breakers (ELCB) NV-CVF Series series.
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,120.00 | 1 Piece(s) | Same day | [100AF to 199AF] 125AF | 30 | 30 | 10 | 100 | 100· 200· 500 switch | PSE | 130 | 75 | Available | ||
฿ 15,422.00 | 1 Piece(s) | Same day | [100AF to 199AF] 125AF | 30 | 30 | 10 | 125 | 100· 200· 500 switch | PSE | 130 | 75 | Available | ||
฿ 15,422.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 125AF | 30 | 30 | 10 | 125 | 30 | - | 130 | 75 | - | ||
฿ 10,120.00 | 1 Piece(s) | 72 Day(s) | 60AF | 30 | 30 | 10 | 60 | 30 | PSE | 130 | 75 | - | ||
฿ 10,120.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 125AF | 30 | 30 | 10 | 75 | 100· 200· 500 switch | PSE | 130 | 75 | Available | ||
฿ 7,188.00 | 1 Piece(s) | 72 Day(s) | 60AF | 7.5 | 7.5 | 5 | 60 | 100 | PSE | 100 | 54 | - |
How can we improve?
How can we improve?