1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Circuit Breaker (E series) PH Type with Plug-in Unit (GE223PH3P125ADVH)

CIRCIT BRAEAKER

Short Circuit Breaker (E series) PH Type with Plug-in Unit (GE223PH3P125ADVH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

i power · F type, E type economic type with branch plug-in unit, high capacity earth leakage breaker.

Part Number
GE223PH3P125ADVH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated Current
(A)
rate sensitivity current
(mA)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Current Sensitivity Conversion

฿ 19,787.65

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 200AF to 399AF3535125100/200/500252105198DelayAvailable

Loading...

  1. 1

Basic Information

Number of Poles 3 Mounting Method Fasten With Screws Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Connection Method Insert shape Specifications Plug-in trunk branch board type E/F Excess current tripping format Thermal - electromagnet
Features Rated voltage: AC 415 V compatible