(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
i power · F type, E type economic type with branch plug-in unit, high capacity earth leakage breaker.
Part Number |
---|
GE223PH3P200AFVH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Current Sensitivity Conversion |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,610.72 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 200AF to 399AF | 35 | 35 | 200 | 100/200/500 | 252 | 105 | 198 | High Speed Type | Available |
Loading...
Number of Poles | 3 | Mounting Method | Fasten With Screws | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
---|---|---|---|---|---|
Connection Method | Insert shape | Specifications | Plug-in trunk branch board type E/F | Excess current tripping format | Thermal - electromagnet |
Features | Rated voltage: AC 415 V compatible |
How can we improve?
How can we improve?