Mechanical interlocks UN-ML Series

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Mechanical interlock unit for Mitsubishi electromagnetic switch.
[Features]
· Can easily configure a reversible electromagnetic contactor or power switching electromagnetic contactor in combination with a connection conductor kit.
[Applications]
· Ideal for mechanically locking simultaneous activation of two electromagnetic contactor units.
MS-N Series Mechanical Interlock Unit Specifications
| Mechanical Interlock Type Name | Applicable Electromagnetic Contactor Type Name | ||
|---|---|---|---|
| AC Operation | DC Operation | Mechanical Latch System | |
| UN-ML21 | S-T21 to T80 S-T21BC to T50BC S-N35 to N65, DU-N30 S-N35CX to N65CX | SD-T21 to T80 SD-T21BC to T50BC SD-N35 to N65 SD-N35CX, DUD-N30 | SL(D)-T21 to T80 SL(D)-T21 to T50BC SL(D)-N35 to N65 SL(D)-N35CX |
| UN-ML80 | S-T100 S-N80, N95, N125 DU-N60 | SD-T100 SD-N80, N95, N125 DUD-N60 | SL(D)-T100 SL(D)-N80, N95 SL(D)-N125 |
| UN-ML150 | S-N150, DU-N120 | SD-N150, DUD-N120 | SL(D)-N150 |
| UN-ML220 | S-N180, N220, N300, N400 DU-N180, N260 | SD-N220, N300, N400 DUD-N180, N260 | SL(D)-N220 SL(D)-N300, N400 |