(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High precision PLC.
[Features]
· These interface boards connect computers or controllers supporting PCI Express / CI/PCI-X interface to CC-Link IE Controller Network.
· Expansion board can be used as either a CC-Link IE Controller Network management station or a regular station.
· An interface board including external power supply input terminals maintains communication in the event that the computer loses power.
[Applications]
· Ideal for installing various controllers into the CC-Link IE Controller Network.
External appearance of standard type
External appearance of type with external power supply function
Part Number |
---|
Q80BD-J71LP21-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bus | Type details | Application | External power supply function | Transmission Speed | Representative Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,622.00 ฿ 21,082.39 | RELATIONPCEXPANSIONBOARD | 1 Piece(s) | 6 Day(s) | PCI | - | Management Station/Regular Station | NA | 10 Mbps | UL/cUL, CE (EMC) |
Loading...
Type | Other communication | PCI bracket | Standard |
---|
Please check the type/dimensions/specifications of the part Q80BD-J71LP21-25 in the CC-Link IE Control Management Station/Regular Station Interface Board series.
Part Number |
---|
Q80BD-J71GP21-SX |
Q80BD-J71GP21S-SX |
Q80BD-J71LP21G |
Q80BD-J71LP21S-25 |
Q81BD-J71GP21-SX |
Q81BD-J71GP21S-SX |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Bus | Type details | Application | External power supply function | Transmission Speed | Representative Standard |
---|---|---|---|---|---|---|---|---|---|---|
฿ 46,919.00 | 1 Piece(s) | 86 Day(s) | PCI | CC-Link | Management Station/Normal Station | NA | 1Gbps | UL/cUL, CE(EMC) | ||
฿ 62,524.00 | 1 Piece(s) | 86 Day(s) | PCI Express | CC-Link | Management Station/Normal Station | Available | 1Gbps | UL/cUL, CE(EMC) | ||
฿ 55,749.00 | 1 Piece(s) | 86 Day(s) | PCI | - | Management Station/Regular Station | NA | 10 Mbps | CE (EMC) | ||
฿ 55,749.00 | 1 Piece(s) | 86 Day(s) | PCI | - | Management Station/Regular Station | Available | 25 M/10 Mbps | UL/cUL, CE (EMC) | ||
฿ 46,918.00 | 1 Piece(s) | 86 Day(s) | PCI | - | Management Station/Regular Station | NA | 1 Gbps | UL/cUL, CE (EMC) | ||
฿ 62,524.00 | 1 Piece(s) | 86 Day(s) | PCI | - | Management Station/Regular Station | Available | 1 Gbps | UL/cUL, CE (EMC) |
How can we improve?
How can we improve?