Auxiliary contact blocks UN-AX Series

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Auxiliary power contactor for Mitsubishi electromagnetic switch.
[Features]
· Easy to expand auxiliary contacts from small relay to large contactor.
[Applications]
· Ideal for expanding auxiliary contacts.
MS-N Series Auxiliary Power Contactor Front Clip-On: Features

UN-AX4 external appearance
- Twin contacts are used for all contacts, attaining high contact reliability.
- Auxiliary contacts can be added to electromagnetic relays and electromagnetic contactors in nearly all series.
- Because these can be added easily without using special tools, it is effective for on-site modifications, etc.
- Thin-type takes up only a small mounting area, greatly contributing to a smaller panel surface area.
- Twin contacts are used for high contact reliability. Applicable to low-level signals.
MS-N Series Auxiliary Power Contactor Front Clip-On: Specifications
| Unit Type Name | Contact Configuration Per 1 Unit | Unit Mounting Method | Applicable Electromagnetic Contactor And Electromagnetic Relay Type Names | Total Units That Can Be Added To Non-Reversible Type | ||
|---|---|---|---|---|---|---|
| AC Operation | DC Operation | Mechanical Latch System | ||||
| UN-AX2 UN-AX2CX | 2a | Front clip-on | S-T65, T80 S-N35 to N65 DU-N30 (Note 6) | SD-T65, T80 SD-N35, N50, N65 DUD-N30 (Note 6) | - | 1 |
| 1a1b | ||||||
| 2b | ||||||
| UN-AX4 UN-AX4CX | 4a | Front clip-on | - | 1 | ||
| 3a1b | ||||||
| 2a2b | ||||||
- Note: When being used with T65, T80, N50 or N65, the auxiliary terminal screw size for the T65, T80, N50 or N65 main body is M4. For the auxiliary contact unit, the terminal screw size is M3.5. Different screw size prevents interchangeable use.
- The front clip-on type and the type mounted on the side cannot be mounted and used on the same main body.
- UN-AX□CX is the type name having a CAN terminal.
- When mounting auxiliary contact unit UN-AX2/AX4, live part protection cover UN-CV250, CV251 cannot be mounted.
| Unit Type Name | UN-AX2 (CX), UN-AX4 (CX) | |||
|---|---|---|---|---|
| Rated Insulation Voltage (V) | 690 | |||
| Compliance / Conforming Standards | JIS C8201-5-1, IEC60947-5-1, EN60947-5-1, GB14048.5 | |||
| Rated Impulse Withstand Voltage (kV) | 6 | |||
| Rated Frequency (Hz) | 50/60 | |||
| Pollution Degree | 3 | |||
| Contact Rating (Note 1) | Open Thermocurrent lth (A) | 10 | ||
| AC Rated Operating Current [A] | AC-15 Class (Electromagnetic Load) (Note 2) | 120 V AC 240 V AC 440 V AC 550 V AC | 6 3 1.5 1.2 | |
| AC-12 Class (Resistant Load) (Note 2) | 120 V AC 240 V AC | 10 8 | ||
| DC Rated Operating Current [A] | DC-13 Class (Electromagnetic Load) (Note 2) | 24 V DC 48 V DC 110 V DC 220 V DC | 3 1.5 0.6 (2) 0.3 (0.8) | |
| DC-12 Class (Resistant Load) (Note 2) | 110 V DC 220 V DC | 5 (8) 1 (3) | ||
| Minimum Applied Load Level | 20 V 3 mA | |||
- Note 1: DC rated operating current values in ( ) indicate rated operating current when switching load using 2-contact in-line.
- Note 2: AC-15 class, AC-12 class, DC-13 class, and DC-12 class are JISC8201-5-1 classifications.
- Note 3: Electrical durability is 500,000 times.
- Note 4: Mechanical durability and switching frequency depends on the applied electromagnetic contactor and electromagnetic relay.