1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Operation Handle for breakers (V-2SVE)

OPERATION HANDLE FOR BREAKERS

Operation Handle for breakers (V-2SVE)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Operation handle for earth leakage breaker.
[Features]
· F and V type product lineup.
· Meets market demand for ease of use while maintaining safety.
· New product lineup with operation handle for no-fuse breaker and earth leakage breaker for less than 250 A frames.
[Applications]
· Optimal for breaker operation handle.

Features of Operation Handle for MCCB and Earth Leakage Breaker

F-type handle (breaker mount type)

F-type handle

F-type handle

  • Type mounted onto the breaker main body side.
  • Breaker on/off operation is possible even while the door is open.
  • It is equipped with an operation lock mechanism that enables using a padlock to lock the handle in the ON or OFF position.
  • Specifications with breakers mounted horizontally can be made (*Excludes UL products).
  • Protection rating (IEC60529): IP54 (*IP3X for 1,000 AF or higher, IP5X with dust-proof seal)

V type handle (door mount type)

V type handle

V type handle

  • Type mounting a handle on the panel door, and an operation unit on the breaker.
  • It is equipped with an operation lock mechanism that enables using a padlock to lock the handle in the ON or OFF position.
  • The panel depth can be adjusted using an extension shaft.
  • Protection rating (IEC60529): IP65
Part Number
V-2SVE SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperation grip type
(Type)
Standard Operation lock Door open Mounting direction For general use/emergency stop Applicable model (no-fuse blocker) Applicable model (short circuit blocker) Number of circuit breaker electrodes
(P)

฿ 2,895.00

฿ 2,171.25

OPERATION HANDLE FOR BREAKERS 1 Piece(s) 72 Day(s) -Door mount (V)General items---For emergency stop-NV125-HEV / NV125-SEV / NV250-CV / NV250-HEV / NV250-HV / NV250-NCV / NV250-SEV / NV250-SV3 ~ 4

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part V-2SVE in the Operation Handle for breakers series.

Products with similar specification

Part Number
F-03SV LF DR Z
F-03SV LN DF
F-03SV2 LF DF
V-2SVUL
V-2UV
V-2UVE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOperation grip type
(Type)
Standard Operation lock Door open Mounting direction For general use/emergency stop Applicable model (no-fuse blocker) Applicable model (short circuit blocker) Number of circuit breaker electrodes
(P)

฿ 1,767.00

1 Piece(s) 72 Day(s) -Breaker mounting (F)General itemsOff lockReset openPower supply rightGeneral UseNF63-SVF / NF63-CVF / NF32-SVFNV63-CVF / NV63-SVF / NV32-SVF3 ~ 4

฿ 1,767.00

1 Piece(s) 72 Day(s) -Breaker mounting (F)General itemsOn/Off lockOff openPower supply upperGeneral UseNF63-SVF / NF63-CVF / NF32-SVFNV63-CVF / NV63-SVF / NV32-SVF3 ~ 4

฿ 1,767.00

1 Piece(s) Same day -Breaker mounting (F)General itemsOff lockOff openPower supply upperGeneral UseNF63-SVF / NF63-CVF / NF32-SVFNV63-CVF / NV63-SVF / NV32-SVF2

฿ 2,980.00

1 Piece(s) 72 Day(s) -Door mount (V)UL registered product---General Use--3 ~ 4

฿ 2,640.00

1 Piece(s) 72 Day(s) -Door mount (V)General items---General Use--3 ~ 4

฿ 2,895.00

1 Piece(s) 72 Day(s) -Door mount (V)General items---For emergency stop--3 ~ 4