1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Latch, WQL Series【2 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

Latch, WQL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,167.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Latch for OABP/OPCP/OPCM/RPCP as a part for the board.
[Features]
· Composed of a latch body, hook, O-ring, and mounting screw (with washer) that contains 2 bags.
· Includes mounting template and screws.
· Waterproof and dustproof resin box.
· The color is white gray.
[Applications]
· Can be used as an optional part dedicated to compatible models, OPCP/OABP/OPCM/WPCP/WABP/WPCM/RPCP.

 
Part Number
WQL1-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,167.87

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Basic Information

Type Cover Part Color/Surface treatment White Gray W(mm) 25.7
H(mm) 20.5 D(mm) 72.4 Material PBT+PC
Number with packs(Piece) 2

Please check the type/dimensions/specifications of the part WQL1-1 in the Latch, WQL Series series.