NJC Series Cap

Caution
Product Description
This is a NJC series cap.
[Features]
-Die cast shell with zinc alloy or aluminum alloy.
-Smooth coupling thanks to employment of 5-key system guide.
-Installation in a small space enabled by use of the L za.
-JIS C 5432 compliant connectors available.
-Compatible with NET series
[Application]-For cable connection in indoor non-waterproof environments such as in factories
Introduction of equivalent products
MISUMI offers APEX product ^*1 which are equivalent to the caps for NJC series metal connectors.
MISUMI recommends these products as alternatives.
Please consider it.
Details
Click on the link below to see the details of the products.The part numbers of equivalent products from major connector manufacturers are also added. Please refer to the following.
PLS-24 Series Dust-proof Metal Cap
PLS-28 Series Dust-proof Metal Cap
Please make use to fit them with the same brand.
※1 APEX PRECISION TECHNOLOGY CORP.
Of the company's lineup, the PLT connector has a particularly good reputation and is used in factory automation production equipment, etc., internationally.
External appearance of the caps for NJC series
PCa plug caps
For NJC and NET. These caps are used in plugs to protect the contact areas when they are not connected to receptacles or adapters.

NJC-16 to 28 (PCa plug cap)

NJC-32 (PCa plug cap)
RCAa receptacle caps
For NJC and NET (shell sizes 16, 20, 24, and 28 are also used as adapter caps).
These caps are used in receptacles and adapters to protect the contact areas when they are not connected to plugs.

NJC-16 to 28 (RCa receptacle cap)

NJC-32 (RCa receptacle cap)
AdCa adapter cap
For NJC and NET (shell size 32 only).
These caps are used in adapters to protect the contact areas when they are not connected to plugs. Rca is also available for flanged adapters.
- * There is no setting for NJC-16 to 28-AdCa. Also used as a receptacle cap.

NJC-32 (AdCa adapter cap)
Features of the cap for NJC series
| Waterproof | N/A |
|---|---|
| Locking Method | Thread locking method |
| Mechanism / material features | ○The shell is made of die-cast zinc alloy or aluminum alloy ○5-key guide for smooth connection ○It can be installed in narrow places by using a right-angle adapter |
| About the standard | ○JIS C 5432 compliant products available ○"PSE" Electrical Appliances and Materials Safety Act of Japan compliant products available ○UL/CSA standard certified products available (UL: UL1977 CSA: C22.2 No.182.3) ○European safety standard compliant products available (EN61984 compliant TÜV certified) *) Some specifications of products certified for international standards may differ from those of standard products. |
| Connection Method | Soldering and crimping type available (Compatible with both) |
Development story
Origin of the series name
NJC stands for NanaboshiJISConnector.
