NCS Series Cap

Caution
Product Description
Cap for the NCS series, a sturdy circular metal connector mainly used for industrial applications.
[Features]
・ Ten types of shell sizes and numerous connector types for a wide range of applications are available
· It has a simple structure and is easy to handle and durable. (PSE) Electrical Appliances and Materials Safety Act of Japan compliant products available
· (CSA NRTL/C) standard certified products available (CSA: C22.2 No.182.3)
·Insulation resistance: 2,000 MΩ or more when measured at the specified voltage between the closest conductors
・ Withstand voltage: There is no abnormality such as short circuit even if the specified voltage is applied between the closest conductors for 1 minute
·Contact resistance: The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less
[Applications]
· It is ideal for connecting cables in non-waterproof environments such as indoors within factories
Introduction of equivalent products
MISUMI offers APEX products ^*1 which are equivalent to the caps for NCS series metal connectors.
MISUMI recommends these products as alternatives.
Please consider it.
Details
Click on the link below to see the details of the products.The part numbers of equivalent products from major connector manufacturers are also added. Please refer to the following.
PLT-25 Series Dust-proof Metal Cap
PLT-30 series dust-proof metal cap
PLT-40 Series Dust-Proof Metal Cap
PLK-16 Series Dust-proof Metal Cap
Please make use to fit them with the same brand.
※1 APEX PRECISION TECHNOLOGY CORP.
Of the company's lineup, the PLT connector has a particularly good reputation and is used in factory automation production equipment, etc., internationally.
External appearance of the caps for NCS series
PCa plug caps
These caps are used in plugs to protect the contact areas when they are not connected to receptacles or adapters.
- * The type of chain is different for shell size 30 and below and 40 and above.

NCS-14 to 30 (PCa plug cap)

NCS-40 to 64 (PCa plug cap)
RCAa receptacle caps
Also used as an adapter cap. These caps are used in receptacles to protect the contact areas when they are not connected to plugs.
- * The type of chain is different for shell size 30 and below and 40 and above.

NCS-14 to 30 (RCa receptacle cap)

NCS-40 to 64 (RCa receptacle cap)
Features of the cap for NCS series
| Waterproof | N/A |
|---|---|
| Locking Method | Thread locking method |
| Mechanism / material features | ○Simple structure, easy to handle and durable ○Ten different types of shell sizes and many connector types are available for a wide range of applications |
| About the standard | ○"PSE" Electrical Appliances and Materials Safety Act of Japan compliant products available ○"CSA NRTL/C" standard certified products available (CSA: C22.2 No.182.3) *) Some specifications of products certified for international standards may differ from those of standard products. |
| Connection Method | soldering |
Development story
Origin of the series name
NCS stands for NanaboshiConnectorStandard.
