NAW Series Cap

Caution
Product Description
A NAW series cap.[Features]
-Special surface treatment with excellent weather resistance.-Easy to put on and take off with the one-touch lock method.-Robust assured by employment of a metallic shell.[Application]-For cable connection of all outdoor equipment.-Use to protect the contacts when not connected.
About the drawing and dimensions of the cap for NAW series

Part number: Dimensional drawing of NAW-20-AdCa
| Shell Size | Product name | Standard dimensions | |||
|---|---|---|---|---|---|
| A | B | C | D | ||
| 20 | NAW-20-AdCa | 32 | ø28.5 | 160 | ø21 |

Part number: Dimensional drawing of NAW-20-PCa
| Shell Size | Product name | Standard dimensions | ||||
|---|---|---|---|---|---|---|
| A | B | C | D | E | ||
| 20 | NAW-20-PCa | 25 | ø28 | ø22.3 | 160 | ø21 |

Part number: Dimensional drawing of NAW-20-RCa
| Shell Size | Product name | Standard dimensions | |||
|---|---|---|---|---|---|
| A | B | C | D | ||
| 20 | NAW-20-RCa | 32 | ø28.5 | 150 | 3.45 hole |