1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D3000 Series Tool

D3000 Series Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,790.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool for D3000 with improved operability and reliability.
[Features]
·The wire size and crimping height are stamped on the crimping head.
·The ratchet mechanism on the handle enables stable crimping quality.
·A urethane cover is applied to the handle to make it easier to grip.
[Applications]
·Industrial equipment products / office equipment products.

Part Number
91558-1
91559-1
91560-1
91561-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Type Applicable Series Applicable parts Applicable wire range
(AWG)
Applicable wire range
(mm2)
Insulation coating outer diameter
(mm)
Contact wire range mark

฿ 34,790.32

TOOL FOR CONNECTOR 1 Piece(s) Same day For BulkD3000 Series1-175218-5 / 1-175218-3 / 1-175218-2 / 175218-3 / 175218-2 / 175289-5 / 175289-3 / 175289-220 to 160.5 to 1.251.8 to 2.8 / 2.2 to 2.8L

฿ 37,062.00

TOOL FOR CONNECTOR 1 Piece(s) 3 Day(s) For BulkD3000 Series1-175217-5 / 1-175217-2 / 1-75217-3 / 175217-3 / 175217-2 / 175288-5 / 175288-3 / 175288-224 to 200.2–0.51.7 to 2.6M

฿ 37,062.50

TOOL FOR CONNECTOR 1 Piece(s) 3 Day(s) For BulkD3000 Series1-917511-5 / 1-917511-3 / 1-917511-2 / 917511-3 / 917511-2 / 917512-5 / 917512-3 / 917512-216 to 141.25 to 2.22.2 to 2.82L

฿ 45,900.13

TOOL FOR CONNECTOR 1 Piece(s) 8 Day(s) --1-353717-5 / 1-353717-3 / 1-353717-2 / 353717-3 / 353717-2 / 353718-5 / 353718-3 / 353718-216 to 141.25 to 2.23.3 to 3.83L

Loading...

  1. 1

Basic Information

Applicable Series D3000 series Applicable Type For individuals Contact Type Reseller / Tab
Type Manual Tool