(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dedicated gasket for KSM, KLM, KSB, KLB
[Features]
· A gasket for replacement during maintenance.
· With adhesive tape.
Product picture of Gasket KS-G Series
Part Number | Supported Models/Application |
---|---|
KS-G0810 | KSBEKLB 0810 |
KS-G1010 | KSBEKLB 1010 |
KS-G1013 | KSBEKLB 1013 |
Material: EPDM t3.0
Part Number |
---|
KS-G0810 |
KS-G1010 |
KS-G1013 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Supported models/application |
---|---|---|---|---|---|---|---|
฿ 179.05 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | KSM·KLM·KSB·KLB 0810 | ||
฿ 198.10 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | KSM·KLM·KSB·KLB 1010 | ||
฿ 245.72 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | KSM·KLM·KSB·KLB 1013 |
Loading...
Material | EPDM | Dimension: Thickness/Depth(mm) | 3 | Color specifications/surface treatment | Black |
---|---|---|---|---|---|
t(mm) | 3.0 | Material | EPDM |
How can we improve?
How can we improve?