1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mount screw DMS series

CONTROL CONSOLE ACCESSORIES

Mount screw DMS series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 60.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mounting screws (DMS)

 
Part Number
DMS3-7 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 60.00

฿ 30.96

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Bright Chromate Plating L(mm) 7 Material Iron
Screw Size M3

Please check the type/dimensions/specifications of the part DMS3-7 in the Mount screw DMS series series.