NWPC Series Cap

Caution
Product Description
A waterproof protective cap for NWPC series.
[Features]
·The shell is made of corrosion-resistant brass with chrome plating.
[Applications]
·Can be used to protect contact areas.
·Ideal for cable connection in harsh outdoor environments such as civil engineering machinery, construction machinery, and marine equipment.
External shape and dimensional drawing of the caps for NWPC series
PCA plug cap

Part Number: Photo of NWPC-25-PCA

Dimensional drawing

Part Number: Photo of NWPC-40-PCA

Dimensional drawing
These caps are used in plugs to protect the contact areas when they are not connected to receptacles or adapters.
- * The type of chain is different for shell sizes 30 and below and 40 and above.
RCA receptacle caps

Part Number: Photo of NWPC-25-RCA

Dimensional drawing

Part Number: Photo of NWPC-40-RCA

Dimensional drawing
The cap is used in receptacles to protect the contact areas when they are not connected to plugs.
- * Shell sizes 16, 25, 30, 50, 54, 60, and 64 are also used as adapter caps.
- * The type of chain is different for shell sizes 30 and below and 40 and above.
ADCA adapter caps

Part Number: Photo of NWPC-14-ADCA

Dimensional drawing

Part Number: Photo of NWPC-44-ADCA

Dimensional drawing
The cap is used in adapters to protect the contact areas when they are not connected to plugs.
- * The type of chains is different for shell sizes 14, 40, and 44.
- *For other types and part numbers, please refer to the catalog.