1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone, SGK Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 168.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Silicone gasket (SGK)
· Waterproof gasket for EXWF, EXW series.
· Please use it as a replacement when it is damaged or lost.

 
Part Number
SGK-2.5SALE
SGK-3
SGK-4SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφ
(mm)

฿ 168.52

฿ 91.15

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 102.5

฿ 310.57

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 103

฿ 310.50

฿ 97.84

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 104

Loading...

  1. 1

Basic Information

Color specifications/surface treatment White Gray L(mm) 1000 Material Silicon Sponge