1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RMFEV(CL3) NFPA79 Compliant Robot Cable

RMFEV(CL3) NFPA79 Compliant Robot Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 261.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New RMFEV series NFPA79 compliant products.

[Features]
· A cable for internal wiring with multiple certifications which conforms with international standards.
· Compliant with UL standard and CSA standard (compliant with c-UL).
· PVC with superior oil resistance, flame retardancy, and flexibility is used for the sheath.

 
Part Number
RMFEV(CL3)-AWG16-2-1
RMFEV(CL3)-AWG16-2-2
RMFEV(CL3)-AWG16-2-3
RMFEV(CL3)-AWG16-2-4
RMFEV(CL3)-AWG16-2-5
RMFEV(CL3)-AWG16-2-6
RMFEV(CL3)-AWG16-2-7
RMFEV(CL3)-AWG16-2-8
RMFEV(CL3)-AWG16-2-9
RMFEV(CL3)-AWG16-2-10
RMFEV(CL3)-AWG16-2-11
RMFEV(CL3)-AWG16-2-12
RMFEV(CL3)-AWG16-2-13
RMFEV(CL3)-AWG16-2-14
RMFEV(CL3)-AWG16-2-15
RMFEV(CL3)-AWG16-2-16
RMFEV(CL3)-AWG16-2-17
RMFEV(CL3)-AWG16-2-18
RMFEV(CL3)-AWG16-2-19
RMFEV(CL3)-AWG16-2-20
RMFEV(CL3)-AWG16-2-21
RMFEV(CL3)-AWG16-2-22
RMFEV(CL3)-AWG16-2-23
RMFEV(CL3)-AWG16-2-24
RMFEV(CL3)-AWG16-2-25
RMFEV(CL3)-AWG16-2-26
RMFEV(CL3)-AWG16-2-27
RMFEV(CL3)-AWG16-2-28
RMFEV(CL3)-AWG16-2-29
RMFEV(CL3)-AWG16-2-30
RMFEV(CL3)-AWG16-2-31
RMFEV(CL3)-AWG16-2-32
RMFEV(CL3)-AWG16-2-33
RMFEV(CL3)-AWG16-2-34
RMFEV(CL3)-AWG16-2-35
RMFEV(CL3)-AWG16-2-36
RMFEV(CL3)-AWG16-2-37
RMFEV(CL3)-AWG16-2-38
RMFEV(CL3)-AWG16-2-39
RMFEV(CL3)-AWG16-2-40
RMFEV(CL3)-AWG16-2-41
RMFEV(CL3)-AWG16-2-42
RMFEV(CL3)-AWG16-2-43
RMFEV(CL3)-AWG16-2-44
RMFEV(CL3)-AWG16-2-45
RMFEV(CL3)-AWG16-2-46
RMFEV(CL3)-AWG16-2-47
RMFEV(CL3)-AWG16-2-48
RMFEV(CL3)-AWG16-2-49
RMFEV(CL3)-AWG16-2-50
RMFEV(CL3)-AWG16-2-51
RMFEV(CL3)-AWG16-2-52
RMFEV(CL3)-AWG16-2-53
RMFEV(CL3)-AWG16-2-54
RMFEV(CL3)-AWG16-2-55
RMFEV(CL3)-AWG16-2-56
RMFEV(CL3)-AWG16-2-57
RMFEV(CL3)-AWG16-2-58
RMFEV(CL3)-AWG16-2-59
RMFEV(CL3)-AWG16-2-60
RMFEV(CL3)-AWG16-2-61
RMFEV(CL3)-AWG16-2-62
RMFEV(CL3)-AWG16-2-63
RMFEV(CL3)-AWG16-2-64
RMFEV(CL3)-AWG16-2-65
RMFEV(CL3)-AWG16-2-66
RMFEV(CL3)-AWG16-2-67
RMFEV(CL3)-AWG16-2-68
RMFEV(CL3)-AWG16-2-69
RMFEV(CL3)-AWG16-2-70
RMFEV(CL3)-AWG16-2-71
RMFEV(CL3)-AWG16-2-72
RMFEV(CL3)-AWG16-2-73
RMFEV(CL3)-AWG16-2-74
RMFEV(CL3)-AWG16-2-75
RMFEV(CL3)-AWG16-2-76
RMFEV(CL3)-AWG16-2-77
RMFEV(CL3)-AWG16-2-78
RMFEV(CL3)-AWG16-2-79
RMFEV(CL3)-AWG16-2-80
RMFEV(CL3)-AWG16-2-81
RMFEV(CL3)-AWG16-2-82
RMFEV(CL3)-AWG16-2-83
RMFEV(CL3)-AWG16-2-84
RMFEV(CL3)-AWG16-2-85
RMFEV(CL3)-AWG16-2-86
RMFEV(CL3)-AWG16-2-87
RMFEV(CL3)-AWG16-2-88
RMFEV(CL3)-AWG16-2-89
RMFEV(CL3)-AWG16-2-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)

฿ 448.49

CABLE 1 Piece(s) 3 Day(s) 11.25162--

฿ 798.59

CABLE 1 Piece(s) 3 Day(s) 21.25162--

฿ 1,148.70

CABLE 1 Piece(s) 3 Day(s) 31.25162--

฿ 1,498.80

CABLE 1 Piece(s) 3 Day(s) 41.25162--

฿ 1,848.91

CABLE 1 Piece(s) 3 Day(s) 51.25162--

฿ 2,199.01

CABLE 1 Piece(s) 3 Day(s) 61.25162--

฿ 2,549.12

CABLE 1 Piece(s) 3 Day(s) 71.25162--

฿ 2,899.22

CABLE 1 Piece(s) 3 Day(s) 81.25162--

฿ 3,249.33

CABLE 1 Piece(s) 3 Day(s) 91.25162--

฿ 3,369.53

CABLE 1 Piece(s) 3 Day(s) 101.25162--

฿ 3,706.67

CABLE 1 Piece(s) 3 Day(s) 111.25162--

฿ 4,043.18

CABLE 1 Piece(s) 3 Day(s) 121.25162--

฿ 4,380.32

CABLE 1 Piece(s) 3 Day(s) 131.25162--

฿ 4,717.46

CABLE 1 Piece(s) 3 Day(s) 141.25162--

฿ 5,053.97

CABLE 1 Piece(s) 3 Day(s) 151.25162--

฿ 5,391.12

CABLE 1 Piece(s) 3 Day(s) 161.25162--

฿ 5,728.26

CABLE 1 Piece(s) 3 Day(s) 171.25162--

฿ 6,064.77

CABLE 1 Piece(s) 3 Day(s) 181.25162--

฿ 6,401.91

CABLE 1 Piece(s) 3 Day(s) 191.25162--

฿ 6,739.05

CABLE 1 Piece(s) 3 Day(s) 201.25162--

฿ 7,075.56

CABLE 1 Piece(s) 3 Day(s) 211.25162--

฿ 7,412.70

CABLE 1 Piece(s) 3 Day(s) 221.25162--

฿ 7,749.85

CABLE 1 Piece(s) 3 Day(s) 231.25162--

฿ 8,086.35

CABLE 1 Piece(s) 3 Day(s) 241.25162--

฿ 8,423.50

CABLE 1 Piece(s) 3 Day(s) 251.25162--

฿ 8,760.64

CABLE 1 Piece(s) 3 Day(s) 261.25162--

฿ 9,097.15

CABLE 1 Piece(s) 3 Day(s) 271.25162--

฿ 9,434.29

CABLE 1 Piece(s) 3 Day(s) 281.25162--

฿ 9,771.43

CABLE 1 Piece(s) 3 Day(s) 291.25162--

฿ 10,107.94

CABLE 1 Piece(s) 3 Day(s) 301.25162--

฿ 10,445.08

CABLE 1 Piece(s) 3 Day(s) 311.25162--

฿ 10,782.23

CABLE 1 Piece(s) 3 Day(s) 321.25162--

฿ 11,119.37

CABLE 1 Piece(s) 3 Day(s) 331.25162--

฿ 11,455.88

CABLE 1 Piece(s) 3 Day(s) 341.25162--

฿ 11,793.02

CABLE 1 Piece(s) 3 Day(s) 351.25162--

฿ 12,130.16

CABLE 1 Piece(s) 3 Day(s) 361.25162--

฿ 12,466.67

CABLE 1 Piece(s) 3 Day(s) 371.25162--

฿ 12,803.81

CABLE 1 Piece(s) 3 Day(s) 381.25162--

฿ 13,140.96

CABLE 1 Piece(s) 3 Day(s) 391.25162--

฿ 13,477.46

CABLE 1 Piece(s) 3 Day(s) 401.25162--

฿ 13,814.61

CABLE 1 Piece(s) 3 Day(s) 411.25162--

฿ 14,151.75

CABLE 1 Piece(s) 3 Day(s) 421.25162--

฿ 14,488.26

CABLE 1 Piece(s) 3 Day(s) 431.25162--

฿ 14,825.40

CABLE 1 Piece(s) 3 Day(s) 441.25162--

฿ 15,162.54

CABLE 1 Piece(s) 3 Day(s) 451.25162--

฿ 15,499.05

CABLE 1 Piece(s) 3 Day(s) 461.25162--

฿ 15,836.19

CABLE 1 Piece(s) 3 Day(s) 471.25162--

฿ 16,173.34

CABLE 1 Piece(s) 3 Day(s) 481.25162--

฿ 16,509.85

CABLE 1 Piece(s) 3 Day(s) 491.25162--

฿ 14,249.53

CABLE 1 Piece(s) 3 Day(s) 501.25162--

฿ 14,534.61

CABLE 1 Piece(s) 3 Day(s) 511.25162--

฿ 14,819.69

CABLE 1 Piece(s) 3 Day(s) 521.25162--

฿ 15,104.77

CABLE 1 Piece(s) 3 Day(s) 531.25162--

฿ 15,389.85

CABLE 1 Piece(s) 3 Day(s) 541.25162--

฿ 15,674.93

CABLE 1 Piece(s) 3 Day(s) 551.25162--

฿ 15,959.37

CABLE 1 Piece(s) 3 Day(s) 561.25162--

฿ 16,244.45

CABLE 1 Piece(s) 3 Day(s) 571.25162--

฿ 16,529.53

CABLE 1 Piece(s) 3 Day(s) 581.25162--

฿ 16,814.61

CABLE 1 Piece(s) 3 Day(s) 591.25162--

฿ 17,099.69

CABLE 1 Piece(s) 3 Day(s) 601.25162--

฿ 17,384.77

CABLE 1 Piece(s) 3 Day(s) 611.25162--

฿ 17,669.85

CABLE 1 Piece(s) 3 Day(s) 621.25162--

฿ 17,954.29

CABLE 1 Piece(s) 3 Day(s) 631.25162--

฿ 18,239.37

CABLE 1 Piece(s) 3 Day(s) 641.25162--

฿ 18,524.45

CABLE 1 Piece(s) 3 Day(s) 651.25162--

฿ 18,809.53

CABLE 1 Piece(s) 3 Day(s) 661.25162--

฿ 19,094.61

CABLE 1 Piece(s) 3 Day(s) 671.25162--

฿ 19,379.69

CABLE 1 Piece(s) 3 Day(s) 681.25162--

฿ 19,664.77

CABLE 1 Piece(s) 3 Day(s) 691.25162--

฿ 19,949.21

CABLE 1 Piece(s) 3 Day(s) 701.25162--

฿ 20,234.29

CABLE 1 Piece(s) 3 Day(s) 711.25162--

฿ 20,519.37

CABLE 1 Piece(s) 3 Day(s) 721.25162--

฿ 20,804.45

CABLE 1 Piece(s) 3 Day(s) 731.25162--

฿ 21,089.53

CABLE 1 Piece(s) 3 Day(s) 741.25162--

฿ 21,374.61

CABLE 1 Piece(s) 3 Day(s) 751.25162--

฿ 21,659.69

CABLE 1 Piece(s) 3 Day(s) 761.25162--

฿ 21,944.77

CABLE 1 Piece(s) 3 Day(s) 771.25162--

฿ 22,229.21

CABLE 1 Piece(s) 3 Day(s) 781.25162--

฿ 22,514.29

CABLE 1 Piece(s) 3 Day(s) 791.25162--

฿ 22,799.37

CABLE 1 Piece(s) 3 Day(s) 801.25162--

฿ 23,084.45

CABLE 1 Piece(s) 3 Day(s) 811.25162--

฿ 23,369.53

CABLE 1 Piece(s) 3 Day(s) 821.25162--

฿ 23,654.61

CABLE 1 Piece(s) 3 Day(s) 831.25162--

฿ 23,939.69

CABLE 1 Piece(s) 3 Day(s) 841.25162--

฿ 24,224.13

CABLE 1 Piece(s) 3 Day(s) 851.25162--

฿ 24,509.21

CABLE 1 Piece(s) 3 Day(s) 861.25162--

฿ 24,794.29

CABLE 1 Piece(s) 3 Day(s) 871.25162--

฿ 25,079.37

CABLE 1 Piece(s) 3 Day(s) 881.25162--

฿ 25,364.45

CABLE 1 Piece(s) 3 Day(s) 891.25162--

฿ 25,649.53

CABLE 1 Piece(s) 3 Day(s) 901.25162--

Loading...

Basic Information

Rated Voltage 300V Shield NA Properties Oil Resistance
Representative Standard UL Sheath (outer coating) color Black Sheath (outer coating) material PVC
Insulation body materials ETFE Power supply/signal For Signals