NR Series Cap

Brand :
NANABOSHI

Caution

    Product Description

    An NR series cap.
    [Features]
    -Made of synthetic resin and lightweight.
    [Application]-For cable connection in indoor non-waterproof environments such as in factories.

    [Information of NR-24 Receptacle shell processing change]
    Regarding the NR-24 receptacle shell, the red frame part will be changed from buffing to cutting.
    There is no problem in use because it is compatible with conventional products without any changes in drawings and specifications.
    Since the products will be switched sequentially from January 2021, the products before and after the change will be mixed. Thank you for your understanding.

    A lightweight cap made of synthetic resin

    The photo shows shell size 24RCa-1.

    The photo shows shell size 24RCa-1.
    This is a cap used in receptacles and adapters to protect contact areas when not connected to plugs (also used as an adapter cap).

    Drawing and specifications of the cap for NR series

    Plug cap: NR-20-PCa-1

    Plug cap: NR-20-PCa-1

    Receptacle cap: NR-20-RCa-1 Can be used as an adapter cap

    Receptacle cap: NR-20-RCa-1
    Can be used as an adapter cap

    Plug cap: NR-24-PCa-1

    Plug cap: NR-24-PCa-1

    Receptacle cap: NR-24-RCa-1 Can be used as an adapter cap

    Receptacle cap: NR-24-RCa-1
    Can be used as an adapter cap

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat