(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conductive copper foil tape (CUS)
[Features]
· Flexibility enables easy coiling and sticking.
· A conductive adhesive is used, so reliable conductivity can be achieved without reducing the shielding effect.
· Copper foil tape CUS and CUL can be soldered to the surface of the metal foil.
· UL 510 (FR) authorized product for both copper foil and aluminum foil tape.
[Applications]
· Grounding and shielding of housings.
· Grounding and shielding of cable harnesses and connector terminals.
· EMI shielded room.
· Ideal as an emergency measure when measuring shield characteristics.
Loading...
t(mm) | 0.095 | L(mm) | 2000 | Material | Copper Foil |
---|
How can we improve?
How can we improve?