1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conductive Aluminum Housing Tape, ALL Series

Conductive Aluminum Housing Tape, ALL Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,532.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conductive aluminum foil tape (ALL)
[Features]
· Flexibility enables easy coiling and sticking.
· A conductive adhesive is used, so reliable conductivity can be achieved without reducing the shielding effect.
· copper foil tape CUS and CUL can be soldered to the surface of the metal foil.
· UL 510 (FR) authorized product for both copper foil and aluminum foil tape.
[Applications]
· Grounding and shielding of housings.
· Grounding and shielding of cable harnesses and connector terminals.
· EMI shielded room.
· Ideal as an emergency measure when measuring shield characteristics.

 
Part Number
ALL-25TSALE
ALL-50TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)

฿ 1,532.81

฿ 978.55

HEAT MEASURES OPTION 1 Piece(s) Same day 1025

฿ 2,880.61

฿ 1,549.19

HEAT MEASURES OPTION 1 Piece(s) Same day 1050

Loading...

  1. 1

Basic Information

t(mm) 0.11 L(mm) 20000 Material Aluminum Foil