1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Mounting Parts-Less Lock OL Series【1-500 Pieces Per Package】

Parts Mounting Parts-Less Lock OL Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 53.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple mounting that does not require a lot of space. Part mounting is possible even in locations where door and other drilling taps, or welding processes, cannot be performed.

[Features]
・Parts mounting is possible even in locations where door and other drilling taps, or welding processes, cannot be performed.
・OL-A, B type is fixed by adhesive.
・Simple usage can be performed.
・The OL-E type can be used as a 20 mm high spacer.
・Boosts the insulation and quake resistance of mounted parts.

 
Part Number
OL-A4SALE
OL-B4SALE
OL-E3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipVertical Dimension
(mm)
Lateral Dimension
(mm)
Height
(mm)
Color Screws suitable for component mounting
(mm)
Number with packs
(Piece)

฿ 1,761.29

฿ 1,084.43

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

Same day 22149YellowM4100

฿ 53.48

฿ 16.46

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 30309BlackM4-

฿ 3,476.13

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

500 Pieces Per Package

5 Day(s) 112120OrangeM3500

Loading...

  1. 1

Basic Information

Type Angle Ambient Operating Temperature(°C) -20 – +70