1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP53-S Slit Tube

CABLE CONDUIT

BP53-S Slit Tube
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,874.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The BP53-S-type both protects and bundles wires at the same time.

[Features]
• Protects and bundles wires at the same time.
• Slit processing is performed in the longitudinal direction in a light and flexible manner, and a wire inserting tool can be used to quickly to perform wire insertion.

 
Part Number
BP53-22S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,874.45

฿ 1,553.93

CABLE CONDUIT 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Flexible/Standard Shape With Slit Required Internal Diameter Size(mm) 22.1
Color Black Internal Diameter(mm) 22.1 Length(m) 20
Color Black Material Polypropylene

Please check the type/dimensions/specifications of the part BP53-22S in the BP53-S Slit Tube series.