1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP53-B Cable Fastener, Button (BP53-20B)

SHEET TYPE TUBE

BP53-B Cable Fastener, Button (BP53-20B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The BP53-B type is mounted by using a snap button and can be easily attached and removed without tools.

[Features]
• Mounted using a snap button which allows for it to be easily attached/detached without requiring any tools.
• Compatible electrical wire sizes are ⌀20 - 40 (4 sizes).
• Easy attaching and detaching allows for simple change and inspection of the wiring.
• Fits to any shape using flexible materials that provides an attractive appearance.
• Capable of partial detachment and wire branching.

Part Number
BP53-20B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal diameter
(mm)

฿ 5,760.11

SHEET TYPE TUBE 1 Piece(s) 9 Day(s) 10φ20

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Application/special functions Flame Retardant Overall Length(m) 25
Color Gray Tool used NA Material Flame-resistant vinyl chloride with polyester cloth