1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP14 Cable Gland【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,385.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The BP14 type features a structure dust proof and waterproof structure and allows easy insertion and removal of wires.
・ For indoor use.

 
Part Number
BP14-21D2
BP14-23D
BP14-34D
BP14-60E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Conforming cable external shape (minimum)
(mm)
Conforming cable external shape (maximum)
(mm)
Mounting hole (∅)
(mm)
Abstract Internal Diameter
(mm)
Outer Diameter
(mm)
Color or surface treatment Material of Gasket

฿ 1,385.47

CONNECTOR 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 10Φ9~11G (PF) ThreadBlackG(PF) 1/2"91121Screw size: G1/220.927BlackEPDM

฿ 1,569.36

CONNECTOR 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10Φ11~13.5G (PF) ThreadBlackG(PF) 5/8"1113.523Screw size: G5/822.932BlackEPDM

฿ 3,367.00

CONNECTOR 1 Pack(s)

5 Pieces Per Package

20 Day(s) -Φ18~23G (PF) ThreadBlackG(PF) 1"182334Screw size: G133.246BlackEPDM

฿ 1,408.26

CONNECTOR 1 Piece(s) 9 Day(s) 10Φ35~47.5Pg ThreadGreyPG483547.559.8PG4859.375.5GrayCR Rubber

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Resin Protection Function (Environmental Resistance) Waterproof
Representative Standard ROHS Type Cable Gland Main Body Material Nylon