1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

OAL Series Waterproof Cable Gland

CABLE ACCESSARY CABLE CLAMP

OAL Series Waterproof Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 135.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adapter for bending wires at right angles.

[Features]
- For bending wires at right angles.
- All types oil-resistant.

 
Part Number
OAL-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 135.48

CABLE ACCESSARY CABLE CLAMP 2 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape Angle Type Outer Diameter Of Cable Used Φ4~12mm Screw Standard CTG Thread
Material Resin Color Black Protection Function (Environmental Resistance) Oil Resistance
Type Cable Gland Screw Size CTG16 Material (Main body) Nylon 66
Conforming wire diameter(mm) φ 4 to 12 Mounting Screw CTG16(G1/2) Color Black
Mounting Hole Diameter(mm) φ21 Application Oil Resistance Ambient Operating Temperature(°C) -25 to +80
Internal diameter φ(mm) 26 Outer diameter φ(mm) 29 Specifications L shaped angle holder for CTG16

Please check the type/dimensions/specifications of the part OAL-16 in the OAL Series Waterproof Cable Gland series.