1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Heat Exchanger Box Fan Series for Panels (Side-Mounting) (OC-0810HIL)

HEAT MEASURES FAN

Compact Heat Exchanger Box Fan Series for Panels (Side-Mounting) (OC-0810HIL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Side mounted compact heat exchanger

 
Part Number
OC-0810HIL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage Input Voltage
(V)

฿ 8,877.11

HEAT MEASURES FAN 1 Piece(s) 8 Day(s) AC100VAC100

Loading...

  1. 1

Basic Information

Type Cooler Cooling Capacity 6.5W/K(50Hz)/8W/K(60Hz) Mounting Method Side Mounting
Application For Indoor Use Size(mm) 206 x 176 Thickness(mm) 152
Rated capability (50 Hz)(W/K) 6.5 Rated capability (60Hz)(W/K) 8 Type Side Mount
Installation Semi-embedded