1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Heat Exchanger Box Fan Series for Panels (DC Type)

HEAT MEASURES FAN

Compact Heat Exchanger Box Fan Series for Panels (DC Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,578.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC type compact heat exchanger

 
Part Number
OC-201L-DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,578.10

HEAT MEASURES FAN 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Cooler Cooling Capacity 6.5W/K(50Hz)/6.5W/K(60Hz) Rated Voltage DC24V
Mounting Method Side Mounting Application For Indoor Use Size(mm) 300 x 200
Thickness(mm) 66 Input Voltage(V) DC24 Rated capability (50 Hz)(W/K) 6.5
Rated capability (60Hz)(W/K) 6.5 Type Side Mount Installation Internal mounting

Please check the type/dimensions/specifications of the part OC-201L-DC24V in the Compact Heat Exchanger Box Fan Series for Panels (DC Type) series.