(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ultra-high luminance LED display light that further broadens the perception of what an LED can produce. Can determine, to a high accuracy, differences in color between when the light is on and when it is off. (ø10 DUL series)
[Features]
Can even be mounted without a recess to install into.
Part Number |
---|
DUL-10H-IPDC24VG/C(ROHS) |
DUL-10H-IPDC24VR/C(ROHS) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Main Body | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 383.30 ฿ 147.80 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] G/C | DC24V | [Available] IP65 | 12 | 12 | 42.5 | Polycarbonate Resin | Molded frame | ||
฿ 188.94 ฿ 88.20 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] R/C | DC24V | [Available] IP65 | 12 | 12 | 42.5 | Polycarbonate Resin | Molded frame |
Loading...
Mounting Hole Size | Ø10 | Shape | Round | Light Source | LED Indicator Lamp |
---|
How can we improve?
How can we improve?