1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
10φDUL series (Part Number)

10φDUL series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 112.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-high luminance LED display light that further broadens the perception of what an LED can produce. Can determine, to a high accuracy, differences in color between when the light is on and when it is off. (ø10 DUL series)

[Features]
Can even be mounted without a recess to install into.

Part Number
DUL-10H-IPDC24VG/C(ROHS)SALE
DUL-10H-IPDC24VR/C(ROHS)SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Main Body Features

฿ 383.30

฿ 147.80

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Other] G/CDC24V[Available] IP65121242.5Polycarbonate ResinMolded frame

฿ 188.94

฿ 88.20

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Other] R/CDC24V[Available] IP65121242.5Polycarbonate ResinMolded frame

Loading...

  1. 1
 

Basic Information

Mounting Hole Size Ø10 Shape Round Light Source LED Indicator Lamp