1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
10φDUL series (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

10φDUL series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 112.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-high luminance LED display light that further broadens the perception of what an LED can produce. Can determine, to a high accuracy, differences in color between when the light is on and when it is off. (ø10 DUL series)

[Features]
Can even be mounted without a recess to install into.

Part Number
DUL-10HJテイコウキナシR/R(ROHS)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Main Body Features

฿ 125.07

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 3 Day(s) [Other] R/R[Other] NoneNA131325Brass Chrome PlatingMetal frame

Loading...

  1. 1
 

Basic Information

Mounting Hole Size Ø10 Shape Round Light Source LED Indicator Lamp

Please check the type/dimensions/specifications of the part DUL-10HJテイコウキナシR/R(ROHS) in the 10φDUL series series.

Products with similar specification

Part Number
DUL-10H-IPDC24VR/C(ROHS)
DUL-10HJ-IPテイコウキナシR/C(ROHS)
DUL-10HJ-IPテイコウキナシR/R(ROHS)
DUL-10M-IPDC24VR/R(ROHS)
DUL-10MDC24VG/G(ROHS)
DUL-10MDC24VR/R(ROHS)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Main Body Features

฿ 188.94

1 Piece(s) Same day [Other] R/CDC24V[Available] IP65121242.5Polycarbonate ResinMolded frame

฿ 144.77

1 Piece(s) 3 Day(s) [Other] R/C[Other] None[Available] IP65131325Brass Chrome PlatingMetal frame

฿ 143.21

1 Piece(s) 3 Day(s) [Other] R/R[Other] None[Available] IP65131325Brass Chrome PlatingMetal frame

฿ 129.68

1 Piece(s) 3 Day(s) [Other] R/RDC24V[Available] IP65121244Polycarbonate ResinMolded frame

฿ 221.20

1 Piece(s) Same day [Other] G/GDC24VNA121244Polycarbonate ResinMolded frame

฿ 112.36

2 Piece(s) 3 Day(s) [Other] R/RDC24VNA121244Polycarbonate ResinMolded frame